SBOK064 October 2022 SN54SLC8T245-SEP
The SN54SLC8T245-SEP device is an 8-bit noninverting bus transceiver that resolves voltage level mismatch between devices operating at the latest voltage nodes (0.7 V, 0.8 V, and 0.9 V) and devices operating at industry standard voltage nodes (1.8 V, 2.5 V, and 3.3 V).The device operates by using two independent powersupply rails (VCCA and VCCB) that operate as low as 0.65 V. Data pins A1 through A8 are designed to track VCCA, which accepts any supply voltage from 0.65 V to 3.6 V. Data pins B1 through B8 are designed to track VCCB, which accepts any supply voltage from 0.65 V to 3.6 V.
The SN54SLC8T245-SEP device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level of the direction-control inputs (DIR1 and DIR2). The output-enable (OE) input is used to disable the outputs so the buses are effectively isolated. The control pins (DIR and OE) are referenced to VCCA.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device. The VCC isolation feature ensures that if either VCC input supply is below 100 mV, then all level shifter outputs are disabled and placed into a high-impedance state. To ensure the high-impedance state of the level shifter I/Os during power up or power down, OE should be tied to VCCA through a pullup resistor; the minimum value of the resistor is determined by the currentsinking capability of the driver