SBOK083A August 2024 – October 2024 TMUX582F-SEP
Orbit Type | Onset LET (MeV–cm2 / mg) | CREME96 Integral Flux ( / day–cm2) | σSAT (cm2) | Event Rate ( / day) | Event Rate (FIT) | MTBE (years) |
---|---|---|---|---|---|---|
LEO(ISS) | 43 | 6.40 × 10-4 | 1.23 × 10-7 | 7.87 × 10-11 | 3.28 × 10-3 | 3.48 × 107 |
GEO | 2.17 × 10-3 | 2.67 × 10-10 | 1.11 × 10-2 | 1.03 × 107 |
MTBE is the mean-time-between-events in years at the given event rates. These rates clearly demonstrate the SEE robustness of the TMUX582F-SEP in two harshly conservative space environments. Customers using the TMUX582F-SEP must only use the above estimations as a rough guide and TI recommends performing event rate calculations based on specific mission orbital and shielding parameters to determine if the product satisfies the reliability requirements for the specific mission.