SBOK083A August 2024 – October 2024 TMUX582F-SEP
The TMUX582F-SEP device is a modern 8:1 multiplexer designed for both single-ended and differential operation. This latch-up immune device offers robust overvoltage protection up to +60V making the device designed for harsh space environments. Additionally, this protection operates in powered-on, powered-off, and floating supply conditions.
See the product page for more information.
Description | Device Information |
---|---|
TI Part Number | TMUX582F-SEP |
MLS Number | TMUX582FPWTSEP |
Device Function | Latch-up immune 8:1 multiplexer with adjustable fault thresholds |
Technology | LBCSOI2 |
Exposure Facility | Radiation Effects Facility, Cyclotron Institute, Texas A&M University (15MeV/nucleon) |
Heavy Ion Fluence per Run | 1×107 ions/cm2 And 1×106 ions/cm2 |
Irradiation Temperature | 125°C (for SEL testing) And 25°C (for SET testing) |