SBOU229A August 2019 – April 2022 THS6222
The THS6222RHFEVM is equipped with a wire socket for easy connection of power. The positive supply input is labeled V+, the negative supply input is labeled V–, and ground (GND) is the unlabeled center terminal of the power-supply connector.
For split-supply operation, populating R16 is required and is the default configuration when the board is received.
For single-supply operation, removing R16 is required for correct operation. This configuration is not default and will require a board modification.