SBOU236A February 2020 – March 2021 ALM2403-Q1
This EVM provides access to the features, and measure the performance, of the ALM2403-Q1. By default, the ALM2403Q1EVM has both amplifiers configured in the inverting configuration with a gain of –2.5 V/V. A simplified schematic of the ALM2403Q1EVM is displayed in Figure 2-1. For a full schematic of the ALM2403EVM, see Figure 7-1.