SBOU240 October 2020 OPA455
Table 4-1 lists the bill of materials (BOM) used for the OPA455EVM.
Designator |
Quantity |
Description |
Part Number(1) |
Manufacturer |
Notes |
---|---|---|---|---|---|
PCB |
1 |
Printed Circuit Board |
AMPS118A |
Any | |
C1, C4, C11, C15 |
4 |
CAP, CERM, 0.1 uF, 450 V, ±10%, X7T, 1206_190 |
C3216X7T2W104K160AA |
TDK | |
C2, C3, C5, C6 |
4 |
CAP, AL, 10 uF, 250 V, ±20%, SMD |
ULR2E100MNL1GS |
Nichicon | |
C8 |
1 |
CAP, CERM, 0.1 uF, 25 V, ±10%, X7R, 0603 |
06033C104KAT2A |
AVX | |
D1, D2 |
2 |
Diode, TVS, Uni, 78 V, 126 Vc, SMC |
5.0SMDJ78A |
Littelfuse | |
D3, D4 |
2 |
Diode, Ultrafast, 400 V, 1 A, SMB |
MURS140-13-F |
Diodes Inc. | |
H1, H2, H3, H4 |
4 |
MACHINE SCREW PAN PHILLIPS 4-40 |
9900 |
Keystone | |
H5, H6, H7, H8 |
4 |
2203 |
Keystone | ||
J1, J2, J11 |
3 |
Terminal Block, 2x1, 6.35mm, Green, TH |
1714955 |
Phoenix Contact | |
J3, J4, J5, J7, J10, J12 |
6 |
Header, 2.54mm, 3x1, Tin, TH |
68001-403HLF |
FCI | |
J6, J8, J9 |
3 |
BNC Low Profile Elbow Jack, Gold, R/A, TH |
5-1634513-1 |
TE Connectivity | |
R1, R8, R13 |
3 |
RES, 0, 5%, 0.1 W, 0603 |
RC0603JR-070RL |
Yageo | |
R2, R3 |
2 |
RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW0603100KFKEA |
Vishay-Dale | |
R4 |
1 |
RES, 10.0 k, 0.1%, 0.1 W, 0603 |
RG1608P-103-B-T5 |
Susumu Co Ltd | |
R6, R7 |
2 |
RES, 0, 5%, 1 W, 2512 |
RC6432J000CS |
Samsung | |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6 |
6 |
Shunt, 100mil, Gold plated, Black |
881545-2 |
TE Connectivity | |
TP1, TP2, TP3, TP4, TP5, TP6, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16 |
14 |
Test Point, Compact, SMT |
5016 |
Keystone | |
U1 |
1 |
High-Voltage (150-V), High-Current (30-mA) Operational Amplifier |
OPA455IDDAR |
Texas Instruments |
OPA455IDDA |
C7 |
0 |
CAP, CERM, 0.1 uF, 25 V, ±10%, X7R, 0603 |
06033C104KAT2A |
AVX |
optional - not installed |
C9, C10, C12, C14, C17, C18 |
0 |
CAP, CERM, 100 pF, 250 V,±5%, C0G/NP0, AEC-Q200 Grade 1, 0603 |
AC0603JRNPOYBN101 |
Yageo |
optional - not installed |
C13, C16 |
0 |
CAP, CERM, 1000 pF, 500 V, ±10%, X7R, 1206_190 |
C1206C102KCRACTU |
Kemet |
optional - not installed |
FID1, FID2, FID3 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
optional - not installed |
Q1, Q2 |
0 |
JFET, 2-CH, N-CH, V, A, SOIC-8 |
IF1322A |
InterFET |
optional - not installed |
R5, R11, R12 |
0 |
RES, 10.0 k, 0.1%, 0.1 W, 0603 |
RG1608P-103-B-T5 |
Susumu Co Ltd |
optional - not installed |
R9, R10 |
0 |
RES, 4.70 k, 1%, 1 W, AEC-Q200 Grade 0, 2512 |
CRCW25124K70FKEG |
Vishay-Dale |
optional - not installed |