SBOU266B september 2021 – august 2023 TRF1208
Item # | Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer | Alternate Part Number | Alternate Manufacturer |
---|---|---|---|---|---|---|---|---|---|
1 | C1, C2, C3, C4 | 4 | 0.1 µF | CAP, CERM, 0.1 µF, 16 V, ± 10%, X7R, 0402 | 0402 | ATC530L104KT16T | AT Ceramics | ||
2 | C5 | 1 | 22 µF | CAP, CERM, 22 µF, 10 V, ± 20%, X5R, 0603 | 0603 | CL10A226MP8NUNE | Samsung Electro-Mechanics | ||
3 | C6, C7 | 2 | 2.2 µF | CAP, CERM, 2.2 µF, 10 V, ± 10%, X7S, 0402 | 0402 | C1005X7S1A225K050BC | TDK | ||
4 | C8 | 1 | 0.22 µF | CAP, CERM, 0.22 µF, 10 V, ± 20%, X5R, 0201 | 0201 | LMK063BJ224MP-F | Taiyo Yuden | ||
5 | J1 | 1 | Header, 2.54 mm, 2x1, Gold, TH | Header, 2.54 mm, 2x1, TH | 61300211121 | Wurth Elektronik | |||
6 | J4, J5, J6 | 3 | 50 Ω JACK, SMT | 50 Ω JACK, SMT | 145-0701-802 | Cinch Connectivity | |||
7 | J9 | 1 | Header, 100 mil, 3x1, Tin, TH | Header, 3 PIN, 100 mil, Tin | PEC03SAAN | Sullins Connector Solutions | |||
8 | L1 | 1 | 1000 Ω | Ferrite Bead, 1000 Ω at 100 MHz, 0.25 A, 0402 | 0402 | BLM15HD102SN1D | MuRata | ||
9 | R1 | 1 | 49.9 | RES, 49.9, 1%, 0.05 W, AEC-Q200 Grade 1, 0201 | 0201 | ERJ-1GEF49R9C | Panasonic | ||
10 | R2 | 1 | 2.49k | RES, 2.49 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04022K49FKED | Vishay-Dale | ||
11 | R3 | 1 | 3.24k | RES, 3.24 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04023K24FKED | Vishay-Dale | ||
12 | R4, R5 | 2 | 0 | RES, 0, 5%, .05 W, AEC-Q200 Grade 0, 0201 | 0201 | ERJ-1GN0R00C | Panasonic | ||
13 | SH-J1 | 1 | 1x2 | Shunt, 100 mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec | 969102-0000-DA | 3M |
14 | U1 | 1 | RF IC | WQFN-FCRLF12 | TRF1208RPVR | Texas Instruments | |||
15 | FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |||
16 | R6, R7 | 0 | 0.1 | RES, 0.1, 1%, 0.25 W, 0402 | 0402 | ERJ2BWFR100X | Panasonic |