SBOU271 January 2022 TMP1826
The perforation between the USB controller board and TMP1826 sensor board is designed to allow separation of the sensor and controller. The holes support standard 0.1" pitch headers. The pins are labeled with their functions on both sides. The small sensor board can be placed in-system, or the controller can be used to test a sensor which is part of another system.