SBOU302A June 2023 – December 2023 INA740A , INA740B , INA745A , INA745B , INA780A , INA780B
If desired, the EVM can be communicated with directly without the use of the GUI through the USB port. This is done by sending the desired command string over the serial COM port and receiving the results either through the COM port or the USB BULK channel, based on the mode. This is useful for interfacing the EVM with custom setups, scripts, or GUIs.