SBOU302A June 2023 – December 2023 INA740A , INA740B , INA745A , INA745B , INA780A , INA780B
This user’s guide describes the characteristics, operation, and use of the EZShunt™ digital power monitor EVMs (evaluation modules), specifically EVMs for the INA740, INA741, INA745, INA746, INA780, and INA781. Throughout this document, the terms evaluation board, evaluation module and EVM are synonymous with the INA740AEVM, INA740BEVM, INA741EVM, INA745AEVM, INA745BEVM, INA746EVM, INA780AEVM, INA780BEVM, and INA781EVM. This document includes a schematic, reference printed-circuit board (PCB) layouts, and a complete bill of materials (BOM).
The EZShunt digital power monitors integrate 20-bit (INA741, INA746, and INA781) and 16-bit (INA740, INA745, and INA780) delta-sigma ADCs that measure an internal current sensing element capable of varying continuous current at common-mode voltages, as high as +85 V, that are independent of the supply. These devices can automatically calculate and report current, bus voltage, die temperature, power, energy, and charge accumulation. These devices also have built-in diagnostic capabilities to indicate system health accessible through a digital output pin, ALERT. These devices operate from a single supply of 2.7 V to 5.5 V, drawing less than 1 mA of current during operation over temperature, and < 5-µA current during shutdown. Users can interface the output with a multitude of microcontrollers (MCUs) in a standard I2C interface.