SBOU318 July 2024 TRF1108
Designator |
Quantity |
Value |
Description |
Part Number |
Manufacturer |
Package Reference |
Fitted |
---|---|---|---|---|---|---|---|
C1, C13 |
2 |
22uF |
CAP, CERM, 22uF, 10V, +/- 20%, X5R, 0603 |
CL10A226MP8NUNE |
Samsung Electro-Mechanics |
0603 |
Fitted |
C2, C3, C14, C15, C16 |
5 |
2.2uF |
CAP, CERM, 2.2uF, 10V, +/- 10%, X7S, 0402 |
C1005X7S1A225K050BC |
TDK |
0402 |
Fitted |
C4 |
1 |
0.22uF |
CAP, CERM, 0.22uF, 10V, +/- 20%, X5R, 0201 |
LMK063BJ224MP-F |
Taiyo Yuden |
0201 |
Fitted |
C5, C26, C27, C28, C29, C30, C31 |
7 |
0.1uF |
CAP, CERM, 0.1uF, 16V, +/- 10%, X7R, 0402 |
ATC530L104KT16T |
AT Ceramics |
0402 |
Fitted |
C6, C7, C8, C9, C10, C11, C12, C17, C22, C23, C24, C25 |
12 |
100nF |
0.1µF ±20% 16V Ceramic Capacitor 0201 (0603 Metric) |
560Z104MTT |
KYOCERA AVX |
0201 |
Fitted |
J2, J4, J5 |
3 |
Header, 2.54mm, 2x1, Gold, TH |
61300211121 |
Wurth Elektronik |
Header, 2.54mm, 2x1, TH |
Fitted |
|
J9, J10 |
2 |
Header, 100mil, 3x1, Gold, TH |
PBC03SAAN |
Sullins Connector Solutions |
PBC03SAAN |
Fitted |
|
J12 |
1 |
Header, 2.54mm, 4x1, Gold, TH |
PBC04SAAN |
Sullins Connector Solutions |
Header, 2.54mm, 4x1, TH |
Fitted |
|
J13 |
1 |
Header, 100mil, 3x1, Tin, TH |
PEC03SAAN |
Sullins Connector Solutions |
Header, 3 PIN, 100mil, Tin |
Fitted |
|
J18, J19, J20 |
3 |
50 Ohm JACK, SMT |
145-0701-802 |
Cinch Connectivity |
50 Ohm JACK, SMT |
Fitted |
|
L1 |
1 |
1000 ohm |
Ferrite Bead, 1000 ohm at 100MHz, 0.25A, 0402 |
BLM15HD102SN1D |
MuRata |
0402 |
Fitted |
R1, R3 |
2 |
3.24k |
RES, 3.24 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW04023K24FKED |
Vishay-Dale |
0402 |
Fitted |
SH-J1, SH-J2 |
2 |
1x2 |
Shunt, 100mil, Gold plated, Black |
SNT-100-BK-G |
Samtec |
Shunt |
Fitted |
U1 |
1 |
10MHz to 12GHz 3dB BW, Differential to Single-Ended Amplifier |
TRF1108RPVT |
Texas Instruments |
WQFN-FCRLF12 |
Fitted |
|
C18, C20 |
0 |
10uF |
CAP, CERM, 10µF, 10V,+/- 20%, X5R, 0402 |
CL05A106MP8NUB8 |
Samsung Electro-Mechanics |
0402 |
Not Fitted |
C19, C21 |
0 |
0.1uF |
CAP, CERM, 0.1uF, 16V, +/- 10%, X5R, 0201 |
GRM033C71C104KE14D |
MuRata |
0201 |
Not Fitted |
FID1, FID2, FID3, FID4, FID5, FID6 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
Not Fitted |
|
J1, J6, J16, J21 |
0 |
Header, 100mil, 3x1, Gold, TH |
PBC03SAAN |
Sullins Connector Solutions |
PBC03SAAN |
Not Fitted |
|
J3, J7, J8, J17 |
0 |
Header, 2.54mm, 2x1, Gold, TH |
61300211121 |
Wurth Elektronik |
Header, 2.54mm, 2x1, TH |
Not Fitted |
|
J11 |
0 |
Header, 2.54mm, 4x1, Gold, TH |
PBC04SAAN |
Sullins Connector Solutions |
Header, 2.54mm, 4x1, TH |
Not Fitted |
|
J22 |
0 |
Receptacle, 100mil, 10x2, Gold, TH |
PPPC102LFBN-RC |
Sullins Connector Solutions |
10x2 Receptacle |
Not Fitted |
|
R2, R5, R7, R8, R9, R10, R12, R14, R15, R17, R18, R19 |
0 |
0.1 |
RES, 0.1, 1%, 0.25 W, 0402 |
ERJ2BWFR100X |
Panasonic |
0402 |
Not Fitted |
R4, R6, R20 |
0 |
10.0k |
RES, 10.0 k, 1%, 0.063 W, 0402 |
RC0402FR-0710KL |
Yageo America |
0402 |
Not Fitted |
R21 |
0 |
20.0k |
RES, 20.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW040220K0FKED |
Vishay-Dale |
0402 |
Not Fitted |
R22 |
0 |
2.20k |
RES, 2.20 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
RMCF0402FT2K20 |
Stackpole Electronics Inc |
0402 |
Not Fitted |
R23 |
0 |
4.70k |
RES, 4.70 k, 1%, 0.0625 W, 0402 |
RC0402FR-074K7L |
Yageo America |
0402 |
Not Fitted |
R24 |
0 |
4.99k |
RES, 4.99 k, 1%, 0.063 W, 0402 |
RC0402FR-074K99L |
Yageo America |
0402 |
Not Fitted |