SBVA102 august 2023 TPS56837
Adaptive on-time control is a non-linear control architecture for buck regulators. At the beginning of each switching cycle, the high-side MOSFET is turned on. This MOSFET is turned off after an internal one shot timer expires. The ON time duration is set proportional to the output voltage, VOUT, and inversely proportional to the converter input voltage, VIN, to maintain a pseudo-fixed frequency over the input voltage operating range. The ON timer is reset and the high-side MOSFET is turned on again when the feedback voltage falls below the reference voltage.
In ACOT control, the pseudo-fixed frequency is designed with the calculations in Equation 1 and Equation 2.
Based on Equation 1, if TON is adjusted with VOUT and VIN, the switching frequency FSW will be constant. For the TPS56837 device, the switching frequency FSW, is selectable at 500 kHz, 800 kHz , or 1.2 MHz.