SBVU066A August 2020 – April 2021 TPS51397A
Table 6-1 presents the list of materials for the TPS51397AEVM.
DES | QTY | DESCRIPTION | PART NUMBER | MANUFACTURER |
---|---|---|---|---|
!PCB1 | 1 | Printed circuit board | BSR117 | Any |
C1 | 1 | CAP, CERM, 1 μF, 25 V, ±10%, X5R, 0603 | C1608X5R1E105K080AC | TDK |
C2, C6, C7, C15 | 4 | CAP, CERM, 0.1 μF, 50 V, ±10%, X7R, 0603 | C1608X7R1H104K080AA | TDK |
C4, C5 | 2 | CAP, CERM, 22 μF, 35 V, ±20%, X5R, 1206 | C3216X5R1V226M160AC | TDK |
C8, C9, C10, C11 | 4 | CAP, CERM, 47 µF, 10 V, ±20%, X5R, 0805 | GRM21BR61A476ME15L | MuRata |
C13 |
1 | CAP, CERM, 100 pF, 100 V, ±1%, C0G/NP0, 0603 | C1608C0G2A101F080AA | TDK |
C14 | 1 | CAP, CERM, 0.018 μF, 100 V, ±10%, X7R, 0603 | C0603C183K1RACTU | Kemet |
D1 | 1 | Diode, Zener, 5.1 V, 500 mW, SOD-123 | MMSZ5231B-7-F | Diodes Inc. |
H1, H2, H3, H4 | 4 | Bumpon, hemisphere, 0.44 X 0.20, clear | SJ-5303 (CLEAR) | 3M |
J1, J2 | 2 | Terminal block, 5.08 mm, 2x1, brass, TH | ED120/2DS | On-Shore Technology |
J3 | 1 | Header, 100 mil, 2x1, tin, TH | PEC02SAAN | Sullins Connector Solutions |
J4 | 1 | Header, 100 mil, 4x2, tin, TH | PEC04DAAN | Sullins Connector Solutions |
J5 | 1 | Header, 100 mil, 3x1, tin, TH | PEC03SAAN | Sullins Connector Solutions |
L1 | 1 | Inductor, Shielded Drum Core, Superflux, 1.8 μH, 16 A, 0.0035 Ω, SMD | 744325180 | Wurth Elektronik |
R1, R3 | 2 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06030000Z0EA | Vishay-Dale |
R2 | 1 |
RES, 51.1, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060351R1FKEA | Vishay-Dale |
R4 | 1 | RES, 110 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW0603110KFKEA | Vishay-Dale |
R5 | 1 | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW0603100KFKEA | Vishay-Dale |
R6 | 1 | RES, 15.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060315K0FKEA | Vishay-Dale |
R7, R8, R15, R16 | 4 | RES, 51 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060351K0JNEA | Vishay-Dale |
R9 |
1 |
RES, 330 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW0603330KJNEA | Vishay-Dale |
R10 | 1 | RES, 180 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW0603180KJNEA | Vishay-Dale |
R11 |
1 |
RES, 160 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW0603160KJNEA | Vishay-Dale |
R12 |
1 |
RES, 75 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060375K0JNEA | Vishay-Dale |
R13 | 1 | RES, 15 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060315K0JNEA | Vishay-Dale |
R14 | 1 | RES, 33 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060333K0JNEA | Vishay-Dale |
SH-J1, SH-J2, SH-J3 | 3 | Shunt, 100 mil, gold plated, black | SNT-100-BK-G | Samtec |
TP1, TP3, TP5, TP6, TP7, TP12, TP16 | 7 | Test point, miniature, red, TH | 5000 | Keystone |
TP2, TP4, TP9, TP10 | 4 | Terminal, turret, TH, triple | 1598-2 | Keystone |
TP8, TP11, TP13, TP14, TP15 | 5 | Test point, miniature, black, TH | 5001 | Keystone |
U1 | 1 | 4.5-V to 24-V, 10-A Synchronous Step-Down Voltage Regulator | TPS51397ARJER | Texas Instruments |
C3 | 0 | CAP, CERM, 22 μF, 35 V, ±20%, X5R, 1206 | C3216X5R1V226M160AC | TDK |
C12 | 0 | CAP, CERM, 47 µF, 10 V, ±20%, X5R, 0805 | GRM21BR61A476ME15L | MuRata |
FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |