SBVU068 august 2023 TPS7A78
Pre-compliance EFT testing was performed in accordance with IEC 61000-4-4. The EVM was tested for proper functionality before and after the pre-compliance test was performed to confirm proper operation of the LDO. In each EFT test, the EVM passed the level 4 test limits.