SCDA008C June 2021 – November 2021 CD4052B , TS3A225E , TS3A44159
Figure 5-7 shows the VO vs. VI characteristics of the SN74CBTLV3125 and the ron flatness for VCC = 2.5 V. The output voltage exactly follows the input across the input signal range from 0 V to VCC.
The architecture of the CBTLV switch results in an on-resistance as low as 5 Ω. Figure 5-8 shows measurements of the on-resistance across the signal range and at different temperatures.