SCDA008C June 2021 – November 2021 CD4052B , TS3A225E , TS3A44159
Bus switches are often used for docking notebook computers into their docking station. The CBTD16210 is optimized for this application with flow-through pin outs and dual 10-bit bus switches with separate enable inputs, which can be used as two 10-bit switches or on a 20-bit switch. The CBTD16210 provides 5 V to 3.3 V bidirectional level shifting for applications where the 5 V docking station chipset needs to interface with the lower-voltage 3.3 V notebook chipset. The CBTLV16210 could be used for pure 3.3 V systems. Figure 6-4 shows this implementation.