SCDA008C June 2021 – November 2021 CD4052B , TS3A225E , TS3A44159
Figure 5-3 shows the switch resistance (ron) when on, as a function of the input voltage. The output current is –15 mA. The on-state resistance is low when the input voltage is below 3.5 V and increases rapidly above 3.5 V. ron depends on the output current and increases rapidly at a lower input voltage when the output current increases.