SCDA008C June 2021 – November 2021 CD4052B , TS3A225E , TS3A44159
Undershoot is a typical phenomenon in high-speed applications where impedance mismatches cause excessive ringing in the system. This poses a serious problem to bus switches that are turned off and attempt to isolate different buses. In this state, the gate voltage of the n-channel pass transistors are at ground potential, but a negative voltage on either I/O port with a magnitude greater than the NMOS VT will cause the switch to conduct and no longer isolate the buses. Therefore, undershoots with a large magnitude and long duration result in data corruption, if no undershoot protection circuitry is included in the signal-switch design. The schematics in Figure 4-3 demonstrate the phenomenon of undershoots. For normal input voltages ranging from 0 V to VCC, the switch is in the high-impedance state and the output bus is isolated from the input bus. The undershoot produces a glitch at the isolated bus, as shown in Figure 4-3.
There are two solutions to prevent the NMOS from turning on during the undershoot even while disabled: