SCDA008C June 2021 – November 2021 CD4052B , TS3A225E , TS3A44159
Figure 5-10 and Figure 5-11 show the VO vs VI characteristics of the CB3Q3306A at different values of VCC and at different temperatures. For VCC = 3.6 V, the output exactly follows the input from 0 V to 5 V. Because of this characteristic, CB3Q devices can be used for switching analog and digital signals, ranging from 0 V to 5 V. For VCC = 2.3 V, the gate voltage produced by the charge-pump circuit is reduced to about 4 V. So, the output approximately follows the input from 0 V to 3.3 V and becomes constant above 3.3 V.