SCDK004A June 2024 – November 2024 TMUX582F-SEP
PRODUCTION DATA
The main HDR and LDR irradiation characterization was performed at 10krad, 20krad and 30krad. The units that were irradiated to 30krad(Si) were annealed at 25ºC for 72 hours. ATE parametric testing was completed before and after the anneal.
The extra 22V S1 pin HDR stress was performed at 30krad without the need for anneal and will be the RLAT specification bias for each wafer lot going forward. The extra 60V S1 pin HDR stress was also performed at 30krad without the need for anneal. This extra case was added to test the device under a fault scenario.
Control Group | HDR = 191.178 rad(Si)/s | |||
---|---|---|---|---|
Total Samples: 4 | Total Samples: 5 Biased / TID Level | |||
Exposure Levels | ||||
0krad(Si) | 10krad(Si) | 20krad(Si) | 30krad(Si) | |
Biased | Biased | Biased | Biased | Biased + 72 hour anneal |
1 - 4 | 5 - 9 | 10 - 14 | 15 - 19 | 20 - 24 |
Control Group | LDR = 9.94e-03 rad(Si)/s | ||
---|---|---|---|
Total Samples: 4 | Total Samples: 5 Biased | ||
Exposure Levels | |||
0krad(Si) | 10krad(Si) | 20krad(Si) | 30krad(Si) |
Biased | Biased | Biased | Biased |
1 - 4 | 5 - 9 | 10 - 14 | 15 - 19 |