SCDU025 May 2021 TMUX646
The EVM has the following features:
A TMUX646 in a small BGA (ZEC) package
1 power supply decoupling capacitor attached (0.1 µF)
Additional 0805 pad for additional supply decoupling capacitor.
Quick prototyping and DC testing of the 36 pin TMUX646 in the BGA (ZEC) package
All 34 signal paths have test points attached to allow for flexible measurements
All 30 drain and source pins have 805 pads for differential or single ended loads
All analog I/O and digital input pins have jumpers that connect to VDD and Ground
Additional TMUX646ZEC IC pad with SMA pads for 1 differential channel (CLK) and termination resistor pads for unused channels