SCDU029 December 2021 TMUX4051 , TMUX4052 , TMUX4053
Designator | Component | Manufacturer | Description | Quantity |
---|---|---|---|---|
C18, C21 |
C2220C104J1GACTU |
Kemet |
Multilayer Ceramic Capacitors MLCC - SMD/SMT 100V 0.1 µF C0G 2220 5% |
2 |
C17, C22 |
C2220C105K1RACTU | Kemet | Multilayer Ceramic Capacitors MLCC - SMD/SMT 100V 1 µF X7R 2220 10% |
2 |
H1, H2, H3, H4 |
NY PMS 440 0025 PH | B&F Fastener Supply | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | 4 |
H5, H6, H7, H8 |
1902C | Keystone | Standoff, Hex, 0.5 |
4 |
J1, J2, J3, J4, J5, J6, J7, J8, J9, J10, J11, J12, J13, J14, J15, J16 |
61300621121 | Wurth Elektronik | Header, 2.54 mm, 3x2, Gold, TH | 16 |
J17 |
61300311121 |
Wurth Elektronik |
Header, 2.54 mm, 3x1, Gold, TH |
1 |
J18 |
691 101 710 003 |
Wurth Elektronik |
Terminal Block, 5 mm, 3x1, Tin, TH |
1 |
LBL1 |
THT-14-423-10 |
Brady |
Thermal Transfer Printable Labels, 0.650 |
1 |
R5, R6, R7, R8, R9, R10, R11, R12, R21, R22, R23, R24, R25, R26, R27, R28, R37, R38, R39, R40, R41, R42, R43, R44, R51, R52, R53, R54, R59, R60, R61, R62 |
PMR10EZPJ000 |
Rohm |
RES, 0, 0%, W, AEC-Q200 Grade 0, 0805 |
32 |
Shunt |
2-881545-2 |
TE |
Default shunt positioning: between pins 1 and 2 of J17. |
1 |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP101, TP102, TP103, TP104, TP105, TP106, TP107, TP108, TP109, TP110, TP111, TP112, TP113, TP114, TP115, TP116 |
5122 |
Keystone |
Test Point, Compact, Blue, TH |
32 |
TP17 |
5005 |
Keystone |
Test Point, Compact, Red, TH |
1 |
TP18, TP20, TP21, TP22, TP23, TP24, TP25, TP26 |
5011 |
Keystone |
Test Point, Multipurpose, Black, TH |
8 |
TP19 |
5126 |
Keystone |
Test Point, Multipurpose, Green, TH |
1 |