SCEA118 June 2022 AM623 , AM625 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442 , TXS0108E
Part Number | Automotive Qualified | RGMII Voltage Translation Range | Device Maximum Data Rate (Mbps) | Features |
---|---|---|---|---|
SN74AXC8T245 | 2.5 V to 3.3 V | 380 Mbps |
Glitch-free power supply sequencing Outputs are disabled when either supply is 0 V Active translation architecture |
|
SN74AXC8T245-Q1 | ✓ | |||
SN74AVC8T245 | 1.8 V to 3.3 V | 320 Mbps |
Active translation architecture |
|
SN74AVC8T245-Q1 | ✓ |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.