SCEU025 May 2022 CDCBT1001
Apply 1.2 V to the VDDIN header. The acceptable supply voltage range is 1.08 V to 1.32 V. The maximum current consumption in the most extreme configuration must not exceed 10 mA.
Apply 1.8 V to the VDDOUT header. The acceptable supply voltage range is 1.62 V to 1.98 V. The maximum current consumption in the most extreme configuration must not exceed 10 mA.