SCEU025 May 2022 CDCBT1001
Table 5-1 lists the CDCBT1001EVM Bill of Materials (BOM).
DESIGNATOR | QTY | DESCRIPTION | PART NUMBER | MANUFACTURER |
---|---|---|---|---|
C1, C2 | 2 | CAP, CERM, 0.1 µF, 16 V, +/- 10%, X7R, 0402 | 885012205037 | Wurth Elektronik |
J1, J2 | 2 | Header, 100mil, 2x1, Gold, TH | TSW-102-07-G-S | Samtec |
J3, J4 | 2 | Connector, End launch SMA, 50 ohm, SMT | 142-0701-851 | Cinch Connectivity |
R1, R2 | 2 | RES, 15.0, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040215R0FKED | Vishay-Dale |
U1 | 1 | 1.2 to 1.8-V Clock Buffer and Level Translator | CDCBT1001DPWR | Texas Instruments |