SFFS134 November   2022 TIOS1023 , TIOS1025

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
  6. 5Revision History

Overview

This document contains information for TIOS102(x) family of devices (TIOS102, TIOS1023 and TIOS1025) to aid in a functional safety system design. Infomation provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

Figure 1-1 and Figure 1-2 show the device functional block diagrams for reference.

Figure 1-1 Functional Block Diagram (TIOS102)

Figure 1-2 Functional Block Diagram (TIOS1023, TIOS1025)

The devices were developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.