SFFS172 August 2021 REF20-Q1
The failure mode distribution estimation for REF20-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.
DIE FAILURE MODES | FAILURE MODE DISTRIBUTION (%) |
---|---|
Output is stuck (high or low) | 20 % |
Output is floating | 20 % |
Incorrect output voltage | 20 % |
Supply current higher than specification | 15 % |
Incorrect start-up time | 10 % |
Oscillations at output | 10 % |
Temperature coefficient violates specification | 5 % |