SFFS181 June 2021 LM5145-Q1
This section provides a Failure Mode Analysis (FMA) for the pins of the LM5145-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-6 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
Class | Failure Effects |
---|---|
A | Potential device damage that affects functionality |
B | No device damage, but loss of functionality |
C | No device damage, but performance degradation |
D | No device damage, no impact to functionality or performance |
Figure 4-1 shows the LM5145-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the LM5145-Q1 data sheet.
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
EN/UVLO | 1 | VOUT = 0 V | B |
RT | 2 | VOUT = 0 V | B |
SS/TRK | 3 | VOUT = 0 V | B |
COMP | 4 | VOUT = 0 V | B |
FB | 5 | VOUT is limited by when the part enters into hiccup mode | B |
AGND | 6 | Normal operation | D |
SYNCOUT | 7 | VOUT = 0 V | B |
SYNCIN | 8 | Normal operation with DCM at light loads | B |
NC9 | 9 | Normal operation | D |
PGOOD | 10 | Normal operation | C |
ILIM | 11 | Normal operation | B |
PGND | 12 | Normal operation | D |
LO | 13 | VOUT = 0 V | B |
VCC | 14 | VOUT = 0 V | B |
EP | 15 | Normal operation | D |
NC16 | 16 | Normal operation | D |
BST | 17 | VOUT = 0 V | B |
HO | 18 | VOUT = 0 V | B |
SW | 19 | VOUT = 0 V | A |
VIN | 20 | VOUT = 0 V | B |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
EN/UVLO | 1 | ESD protection runs full current and RT pin destroyed (VOUT = 0 V) | C |
RT | 2 | ESD protection runs full current and SS pin destroyed (VOUT = 0 V) | A |
SS/TRK | 3 | ESD protection runs full current and COMP destroyed (VOUT = 0 V) | A |
COMP | 4 | ESD protection runs full current and COMP pin destroyed (VOUT = 0 V) | A |
FB | 5 | ESD protection runs full current and FB pin destroyed (VOUT = 0 V) | A |
AGND | 6 | VOUT = 0 V | D |
SYNCOUT | 7 | ESD protection runs full current and SYNCOUT pin destroyed (VOUT = 0 V) | A |
SYNCIN | 8 | ESD protection runs full current and SYNCIN pin destroyed, but the part continues to work normally | A |
NC9 | 9 | Normal operation | D |
PGOOD | 10 | ESD protection runs full current and PGOOD pin destroyed, but VOUT might not be affected | A |
ILIM | 11 | Buck operation is not affected | C |
PGND | 12 | VOUT = 0 V | B |
LO | 13 | VOUT = 0 V | B |
VCC | 14 | ESD protection runs full current and VCC pin destroyed (VOUT = 0 V) | A |
EP | 15 | Normal operation | D |
NC16 | 16 | Normal operation | D |
BST | 17 | ESD protection runs full current and BST pin destroyed (VOUT = 0 V) | A |
HO | 18 | VOUT = VIN | A |
SW | 19 | VOUT = VIN | B |
VIN | 20 | Normal operation | D |
Pin Name | Pin Number | Description of Potential Failure Effect(s) | Failure Class |
---|---|---|---|
EN/UVLO | 1 | VOUT = 0 V | B |
RT | 2 | VOUT = 0 V | A |
SS/TRK | 3 | VOUT = 0 V | A |
COMP | 4 | VOUT = 0 V | A |
FB | 5 | VOUT = VREF | A |
AGND | 6 | VOUT = 0 V | B |
SYNCOUT | 7 | Normal operation | A |
SYNCIN | 8 | Normal operation. FPWM enabled | A |
NC9 | 9 | Normal operation | D |
PGOOD | 10 | Normal operation | A |
ILIM | 11 | Normal operation | C |
PGND | 12 | VOUT = 0 V | B |
LO | 13 | VOUT = 0 V | B |
VCC | 14 | VOUT = 0 V | A |
EP | 15 | Normal operation | D |
NC16 | 16 | Normal operation | D |
BST | 17 | VOUT = 0 V | B |
HO | 18 | VOUT = 0 V | B |
SW | 19 | VOUT = 0 V | B |
VIN | 20 | VOUT = VIN | B |
Pin Name | Pin Number | Description of Potential Failure Effect(s) | Failure Class |
---|---|---|---|
EN/UVLO | 1 | VOUT = 0 V | B |
RT | 2 | VOUT = 0 V | B |
SS/TRK | 3 | Normal operation | C |
COMP | 4 | Regulated to required voltage. SW freq is all over the place | B |
FB | 5 | VOUT = 0 V | B |
AGND | 6 | VOUT = 0 V | B |
SYNCOUT | 7 | Normal operation | C |
SYNCIN | 8 | Normal operation. DCM mode | C |
NC9 | 9 | Normal operation | D |
PGOOD | 10 | Normal operation | C |
ILIM | 11 | Normal operation | C |
PGND | 12 | VOUT = 0 V | B |
LO | 13 | Normal operation. DCM mode enabled at light loads | B |
VCC | 14 | VOUT = 0 V | B |
EP | 15 | Normal operation | D |
NC16 | 16 | Normal operation | D |
BST | 17 | VOUT = 0 V | B |
HO | 18 | VOUT = 0 V | B |
SW | 19 | VOUT = 0 V | B |
VIN | 20 | VOUT = 0 V | B |
Pin Name | Pin Number | Description of Potential Failure Effect(s) | Failure Class | Neighbor |
---|---|---|---|---|
EN/UVLO | 1 | Normal operation | C | VIN |
RT | 2 | VOUT = 0 V | B | SS/TRK |
SS/TRK | 3 | VOUT = 0 V | B | COMP |
COMP | 4 | VOUT is not regulated to required voltage and is controlled by the ON time it makes when COMP is 0.8 V and the switching frequency set by RT pin | B | FB |
FB | 5 | VOUT is limited by when the part enters into hiccup mode | B | AGND |
AGND | 6 | VOUT = 0 V | B | SYNCOUT |
SYNCOUT | 7 | Normal operation | C | SYNCIN |
SYNCIN | 8 | Normal operation | D | NC9 |
NC9 | 9 | Normal operation | D | |
PGOOD | 10 | Normal operation | A | ILIM |
ILIM | 11 | Normal operation | D | |
PGND | 12 | VOUT = 0 V | A | LO |
LO | 13 | VOUT = 0 V | B | VCC |
VCC | 14 | Normal operation | D | EP |
EP | 15 | Normal operation | D | NC16 |
NC16 | 16 | Normal operation | D | BST |
BST | 17 | VOUT = 0 V | B | HO |
HO | 18 | VOUT = 0 V | B | SW |
SW | 19 | Normal operation | D | |
VIN | 20 | Normal operation | D |