SFFS192 March 2022 UCC5350-Q1 , UCC5390-Q1
This document contains information for UCC5350-Q1 (DWV SOIC-8 and D SOIC-8 package) and UCC5390-Q1 (DWV SOIC-8) to aid in a functional safety system design. Information provided are:
Figures show the device functional block diagram for reference.
UCC5350-Q1 and UCC5390-Q1 were developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.