SFFS353 December   2022 TLIN1431-Q1

 

  1.   Trademarks
  2. 1Purpose of the Functional Safety Report
  3. 2Summary of Assessment
  4. 3Product Description
  5. 4Fulfillment of Texas Instruments Functional Safety Quality-Managed Requirements

Summary of Assessment

The TLIN1431-Q1 was developed using Texas Instruments Incorporated Quality Managed product development process and qualified according to AEC Q100 Grade 1. This assessment if the functional safety documentation for this product indicate it met the minimum requirements for enabling additional system level analysis.

These products did not follow any functional safety development process and do not claim compliance to any functional safety standard.

The work products developed may be helpful for the customer to integrate these products into the functional safety systems. TI recommends the customer integrate this product through "evaluation of hardware elements" as described in ISO 26262-8 Clause 13 or similar method.

The TLIN1431-Q1 passes the assessment. This assessment applies to all part numbers listed below when enabled for serial peripheral interface (SPI) control:

  • TLIN14313-Q1 (3.3 V LDO output)
  • TLIN14315-Q1 (5 V LDO output)