All trademarks are the property of their respective owners.
This document contains information for TCAN1462-Q1 and TCAN1462V-Q1 to aid in a functional safety system design. These devices are Controller Area Network (CAN) Signal improvement capable (SIC) transceivers compliant to CiA 601-4 and are available in the SOIC (D), VSON (DRB), and SOT (DDF) packages. Information provided are:
Figure 1-1 shows the device functional block diagram for reference. TCAN1462V-Q1 has the VIO input at pin 5, while TCAN1462-Q1 has a no connect (NC) at pin 5.