SFFS434A december 2022 – july 2023 TMP1826
This section provides a failure mode analysis (FMA) for the pins of the TMP1826 (VSSOP-8 package). The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
Class | Failure Effects |
---|---|
A | Potential device damage that affects functionality |
B | No device damage, but loss of functionality |
C | No device damage, but performance degradation |
D | No device damage, no impact to functionality or performance |
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:
External resistor to GND connected to ADDR pin
External pullup resistor to IO's connected to VDD
Multi device environment. More than one device on single wire bus