SFFS478 February 2024 LM74502-Q1 , LM74502H-Q1
The failure mode distribution estimation for LM74502-Q1, LM74502H-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress. This failure mode distribution estimation is applicable for SOT-23 8 pin DDF package.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
GATE output stuck Low or HIZ | 45% |
GATE output not in specification – voltage or timing | 50% |
Short circuit any two pins | 5% |