SFFS584 july 2023 MC33063A-Q1
This section provides a failure mode analysis (FMA) for the pins of the MC33063A-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
Class | Failure Effects |
---|---|
A | Potential device damage that affects functionality. |
B | No device damage, but loss of functionality. |
C | No device damage, but performance degradation. |
D | No device damage, no impact to functionality or performance. |
Figure 4-1 shows the MC33063A-Q1 pin diagram. For a detailed description of the device pins, see the Pin Configuration and Functions section in the MC33063A-Q1 data sheet.
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:
Device is used within the Recommended Operating Conditions and the Absolute Maximum Ratings found in the MC33063A-Q1 data sheet.
For the analysis, the step-up converter with VIN = 12 V and VOUT = 28V and the step-down converter with VIN = 25 V and VOUT = 5 V shown in the Typical Application section of the MC33063A-Q1 data sheet are considered.
Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
---|---|---|---|
Switch Collector | 1 | Step-up converter: Short circuits VIN through sense resistor and inductor. Converter does not operate. | B |
Step-down converter: Short circuits VIN through the sense resistor. Converter does not operate. | B | ||
Switch Emitter | 2 | Step-up converter: No effect. | D |
Step-down converter: Short circuits synchronous rectifier. Power transistor might get damaged. | A | ||
Timing Capacitor | 3 | Device is disabled. | B |
GND | 4 | No effect. | D |
Comparator Inverting Input | 5 | Step-up converter: Feedback loop open. Output may rail high and cause damage. | A |
Step-down converter: Feedback loop open. Converter output close to VIN. | B | ||
VCC | 6 | Short circuits VIN. Converter will not power up. | B |
IPK | 7 | Possible device damage. | A |
Driver Collector | 8 | No effect on IC, but converter does not operate. | B |
Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
---|---|---|---|
Switch Collector | 1 | No effect on IC, but converter does not operate. | B |
Switch Emitter | 2 | No effect on IC, but converter does not operate. | B |
Timing Capacitor | 3 | Clock frequency will be much higher than intended. | C |
GND | 4 | Possible device damage. | A |
Comparator Inverting Input | 5 | Step-up converter: Feedback loop open. Output may rail high and cause damage. | A |
Step-down converter: Feedback loop open. Converter output close to VIN. | B | ||
VCC | 6 | The device is not powered, so converter does not operate. | B |
IPK | 7 | No current limit function. | C |
Driver Collector | 8 | No effect on IC, but converter does not operate. | B |
Pin Name | Pin No. | Shorted to | Description of Potential Failure Effects | Failure Effect Class |
---|---|---|---|---|
Switch Collector | 1 | Switch Emitter | Step-up converter: Short circuits VIN through sense resistor and inductor. Converter does not operate. | B |
Step-down converter: Short circuits VIN through the sense resistor. Converter does not operate. | B | |||
Switch Emitter | 2 | Timing Capacitor | Step-up converter: converter does not operate. | B |
Step-down converter: clock frequency unpredictable. | B | |||
Timing Capacitor | 3 | GND | No effect on IC, but converter does not operate. | B |
GND | 4 | Comparator Inverting Input | Step-up converter: Feedback loop open. Output may rail high and cause damage. | A |
Step-down converter: Feedback loop open. Converter output close to VIN. | B | |||
Comparator Inverting Input | 5 | VCC | No effect on IC, but converter not switching as too high output voltage is detected. | B |
VCC | 6 | IPK | No current limit function. | C |
IPK | 7 | Driver Collector | Step-up converter: Possible drive transistor damage due to overcurrent. | A |
Step-down converter: No effect. | D | |||
Driver Collector | 8 | Switch Collector | Step-up converter: Possible power transistor damage due to overcurrent. | A |
Step-down converter: No effect. | D |
Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
---|---|---|---|
Switch Collector | 1 | Step-up converter: Possible power transistor damage due to overcurrent. | A |
Step-down converter: No current limit function. | C | ||
Switch Emitter | 2 | Step-up converter: Short circuits VIN. Converter will not power up. | B |
Step-down converter: No effect on IC, but short circuits VIN to VOUT through the sense resistor. | B | ||
Timing Capacitor | 3 | Possible power transistor damage due to overcurrent. | A |
GND | 4 | Short circuits VIN. Converter will not power up. | B |
Comparator Inverting Input | 5 | No effect on IC, but converter not switching as too high output voltage is detected. | B |
VCC | 6 | No effect. | D |
IPK | 7 | No current limit function. | C |
Driver Collector | 8 | Step-up converter: Possible drive transistor damage due to overcurrent. | A |
Step-down converter: No current limit function. | C |