SFFS631A May 2023 – May 2024 TPS389006-Q1
PRODUCTION DATA
Table 2-3 provide estimates of FIT rates and calculated safety metrics per ISO 26262-5:2018 using previously noted assumptions for the device.
Die | Package | Overall | ||||
---|---|---|---|---|---|---|
Permanent | Transient | Permanent | Sum | |||
Total FIT (Raw FIT) | λ | 1.23 | 0.09 | 5.73 | 7.06 | |
Safety Related FIT | λSR | 1.08 | 0.09 | 5.49 | 6.67 | |
Probabilistic Metrics for Random Hardware Failures (in FIT) | PMHF | 0.00 | 0.00 | 0.06 | 0.06 | |
Single Point Fault Metric | SPFM | 99.97% | 100.00% | 99.00% | 99.17% | |
Latent Fault Metric | LFM | 96.04% | NA | 99.00% | 98.51% |