SFFS717 September   2023 LMR51606 , LMR51610

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Failure Mode Distribution (FMD)
  5. 3Functional Safety Failure In Time (FIT) Rates
  6. 4Pin Failure Mode Analysis (Pin FMA)

Functional Safety Failure In Time (FIT) Rates

This section provides Functional Safety Failure In Time (FIT) rates for the LMR516xx based on the following two different industry-wide used reliability standards:

  • Table 3-1 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
  • Table 3-2 provides FIT rates based on the Siemens Norm SN 29500-2

Table 3-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262FIT (Failures Per 109 Hours)
Total Component FIT Rate14
Die FIT Rate11
Package FIT Rate3

The failure rate and mission profile information in Table 3-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Motor Control from Table 11
  • Power dissipation: 600 mW
  • Climate type: World-wide Table 8
  • Package factor (lambda 3): Table 17b
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT

Table 3-2 Component Failure Rates per Siemens Norm SN 29500-2
Table Category Reference FIT Rate Reference Virtual TJ
5 CMOS/BICMOS ASICs Analog & Mixed =<50V supply 25 55°C

The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 3-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.