SFFS807 June   2024 TCAN3403-Q1 , TCAN3404-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)

Overview

This document contains information for the TCAN340x-Q1, which are 3.3V controller area network (CAN) transceivers. The TCAN340x-Q1 comes in the SOIC (D), VSON (DRB), and SOT (DDF) packages to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (FMA) for the device pins of TCAN340x-Q1

Figure 1-1 shows the device functional block diagram for reference. TCAN3403-Q1 has the low voltage I/O support at pin 5, while TCAN3404-Q1 has the ultra-low power shutdown mode at pin 5.

TCAN3403-Q1 TCAN3404-Q1 TCAN3403-Q1 and TCAN3404-Q1
                    Functional Block Diagram Figure 1-1 TCAN3403-Q1 and TCAN3404-Q1 Functional Block Diagram

The TCAN340x-Q1 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.