SFFS807 June   2024 TCAN3403-Q1 , TCAN3404-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)

Pin Failure Mode Analysis (Pin FMA)

This section provides a failure mode analysis (FMA) for the pins of the TCAN340x-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

Table 4-2 through Table 4-7 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • VCC = 3V to 3.6V
  • VBAT = 6V to 24V
  • VIO = 1.7V to 3.6V
  • The VSON thermal pad is not connected to device GND and is only for thermal purposes.
  • No bus fault condition is considered while evaluating pin shorts.
Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality.
BNo device damage, but loss of functionality.
CNo device damage, but performance degradation.
DNo device damage, no impact to functionality or performance.

Figure 4-1 shows the TCAN340x-Q1 SOIC pin diagram. Figure 4-2 shows the TCAN340x-Q1 VSON pin diagram. Figure 4-3 shows the TCAN340x-Q1 SOT pin diagram. For a detailed description of the device pins, see the Pin Configuration and Functions section in the TCAN340x-Q1 data sheets.

TCAN3403-Q1 TCAN3404-Q1 SOIC Pin DiagramFigure 4-1 SOIC Pin Diagram
TCAN3403-Q1 TCAN3404-Q1 SOT Pin DiagramFigure 4-3 SOT Pin Diagram
TCAN3403-Q1 TCAN3404-Q1 VSON Pin DiagramFigure 4-2 VSON Pin Diagram
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
TXD1Device enters dominant time out mode. Unable to transmit data.B
GND2None.D
VCC3Device not powered, high ICC current. B
RXD4RXD default is high-side FET ON, with pin short to ground, forms direct path between supply and ground causing high current.A
SHDN5Device is unable to enter ultra-low power shutdown mode.B
VIO5Device is in protected mode. Transceiver passive on bus.B
CANL6VO(REC) specification violated. Degraded EMC performance.C
CANH7Device cannot drive dominant to the bus, no communication is possible.B
STB8STB stuck low, transceiver is unable to enter low-power mode.B
Thermal Pad-None.D
Note: The VSON package includes a thermal pad.
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
TXD1TXD pin defaults high, device is always recessive and unable to transmit data.B
GND2Device not powered.B
VCC3Device not powered.B
RXD4No RXD output, unable to receive data.B
SHDN5Device remains in active mode due to integrated pull-down.B
VIO5Device is in protected mode. Transceiver passive on bus.B
CANL6Device cannot drive dominant on the bus, unable to communicate.B
CANH7Device cannot drive dominant on the bus, unable to communicate.B
STB8STB pin defaults high, transceiver stuck in low-power mode.B
Thermal Pad-None.D
Note: The VSON package includes a thermal pad.
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure EffectsFailure Effect Class
TXD1GNDDevice enters dominant time out mode. Unable to transmit data.B
GND2VCCHigh current can flow through GND pin, transceiver can be damaged.A
VCC3RXDRXD output stuck high, unable to receive data.B
SHDN5CANLDevice experiences disrupted CAN communication and there is potential for unintended shutdown behavior.B
VIO5CANLBus stuck recessive, no communication is possible. IOS current can be reached on CANL.B
CANL6CANHBus stuck recessive, no communication possible. IOS current can be reached on CANH/CANL.B
CANH7STBDriver and receiver turn off when a dominant is driven. May not enter normal mode.B
Note:
  • The VSON package includes a thermal pad. All device pins are adjacent to the thermal pad. The device behavior, when pins are shorted to the thermal pad, depends on which net is connected to the thermal pad.
  • For a GND shorted to VCC scenario, the device can be damaged if:
    • VCC is shorted to GND
    • VCC pin is soldered to VCC route with supply ON
    • The GND pin is not soldered to system ground
    • The SHDN or STB pins are soldered to system GND
Table 4-5 Pin FMA for Device Pins Short-Circuited to VCC
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
TXD1TXD stuck high, unable to transmit data.B
GND2High current can flow through GND pin, transceiver can be damaged.A
VCC3None.D
RXD4RXD pin stuck high, unable to receive data.B
SHDN5Device enters ultra-low power shutdown mode.B
VIO5IO pins operate as 3.3V input/outputs. Microcontroller can be damaged if VCC > VIO.C
CANL6RXD is always recessive, no communication is possible. IOS current can be reached.B
CANH7VO(REC) specification is violated, degraded EMC performance.C
STB8STB stuck high, transceiver is always in standby mode.B
Table 4-6 Pin FMA for Device Pins Short-Circuited to VBAT
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
TXD1Absolute maximum violation, transceiver can be damaged. Unable to transmit data.A
GND2Device not powered, high IBAT current.B
VCC3Absolute maximum violation, transceiver can be damaged. Bus can be unable to communicate.A
RXD4Absolute maximum violation, transceiver can be damaged. Unable to receive data.A
SHDN5Absolute maximum violation, transceiver can be damaged.A
VIO5Absolute maximum violation, transceiver can be damaged.A
CANL6RXD is always recessive, no communication is possible. IOS current can be reached.B
CANH7VO(REC) specification violated, degraded EMC performance.C
STB8Absolute maximum violation, transceiver can be damaged. Transceiver stuck in low-power mode.A
Table 4-7 Pin FMA for Device Pins Short-Circuited to VIO
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
TXD1TXD stuck high, unable to transmit data.B
GND2High current can flow through GND pin, transceiver can be damaged.A
VCC3IO pins operate as 5V input/outputs. Microcontroller can be damaged if VCC > VIO.C
RXD4RXD pin stuck high, unable to receive data. B
SHDN5None, as there is not a VIO pin for the device having an SHDN pin.D
VIO5None.D
CANL6RXD is always recessive, no communication is possible. IOS current can be reached if VIO ≥ 3.3V.B
CANH7VO(REC) specification is violated if VIO ≥ 3.3V, degraded EMC performance.C
STB8STB stuck high, transceiver is always in standby mode.B
Note: Table 4-7 is only applicable to the TCAN3403-Q1 device.
  • For a GND shorted to VIO scenario, the device can be damaged if:
    • VIO is shorted to GND
    • VIO pin is soldered to VIO route with supply ON
    • The GND pin is not soldered to system ground
    • The STB pins are soldered to system GND