SGZT005C February 2010 – July 2021 DP83848-EP , DP83848C , DP83848H , DP83848I , DP83848J , DP83848K , DP83848M , DP83848Q-Q1 , DP83848T , DP83848VYB , DP83848YB , TMS570LS3137-EP
Part Number | Description | Function | Signaling Speed (Mbps) | Supply Voltage (Max) (V) | Supply Voltage (Min) (V) | Operating Temperature Range (°C) | Package Group | DLA - VID |
---|---|---|---|---|---|---|---|---|
DP15EA101-EP PREVIEW DEVICE | Enhanced Product 1.5-Gbps differential buffer | Buffer | 1500 | 3.0 | 3.6 | -55 to 125 | WSON I 8 | WIP |
Expect availability mid 2020 | ||||||||
DP15EA101-EP PREVIEW DEVICE | Enhanced Product 0.15 to 1.5 Gbps Adaptive Cable Equalizer | Cable equalizer | 1500 | 3.0 | 3.6 | -55 to 125 | WQFN|16 | WIP |
Expect availability mid 2020 | ||||||||
SN65LV1023A-EP | Enhanced Product, 10:1 LVDS Serdes Transmitter | Driver | 100-660 | 3.6 | 3.0 | -55 to 125 | SSOP|28 | V62/06677-01XE |
SN65LV1224B-EP | Enhanced Product, 1:10 LVDS Serdes Receiver | Receiver | 100-660 | 3.6 | 3.0 | -55 to 125 | SSOP|28 | V62/06677-02XE |
SN65LVDS179-EP | Enhanced Product, Differential Line Transceiver | Transceiver | 400 | 3.6 | 3.0 | -55 to 125 | VSSOP|8 | V62/07612-03NE |
SN65LVDS31-EP | Enhanced Product, Quad Differential LVDS Transmitter | Driver | 400 | 3.6 | 3.0 | -55 to 125 | SOIC|16 | V62/07627/01XE |
SN65LVDS33-EP | Enhanced Product, Quad Differential LVDS Receivers | Receiver | 400 | 3.6 | 3.0 | -55 to 125 | SOIC|16 | V62/05614-01XE |
SN65LVDS95-EP | Enhanced Product 21 ch LVDS Serdes Transmitter | Driver | 400 | 3.6 | 3.0 | -40 to 85 | TSSOP|48 | V62/04643-01XE |
SN65LVDT14-EP | Enhanced Product LVDS 4 Channel Receiver and 1 Ch Transmitter | Receiver | 125 | 3.6 | 3.0 | -40 to 125 | TSSOP|20 | V62/05615-01XE |
SN65LVDT41-EP | Enhanced Product LVDS 4 Channel Transmitter and 1 Ch Receiver | Driver | 125 | 3.6 | 3.0 | -40 to 125 | TSSOP|20 | V62/05615-02XE |