SGZT005C February 2010 – July 2021 DP83848-EP , DP83848C , DP83848H , DP83848I , DP83848J , DP83848K , DP83848M , DP83848Q-Q1 , DP83848T , DP83848VYB , DP83848YB , TMS570LS3137-EP
Part Number | Description | SubFamily | Bits (#) | VCC (Min) (V) | VCC (Max) (V) | ICC at Nom Voltage (Max) (mA) | Operating Temperature Range (°C) | Package Group | DLA - VID |
---|---|---|---|---|---|---|---|---|---|
SN74ABT244A-EP | Enhanced Product Octal Buffers/Drivers With 3-State Outputs | Non-Inverting buffer/driver | 8 | 4.5 | 5.5 | 0.25 | -55 to 125 | SSOP|20 | V62/06667-01XE |
SN74ABT541B-EP | Enhanced Product Octal Buffers/Drivers | Non-Inverting buffer/driver | 8 | 4.5 | 5.5 | 0.25 | -40 to 85 | TSSOP|20 | V62/04700-01XE |
SN74AC04-EP | Enhanced Product Hex Inverters | Inverting buffer/driver | 6 | 2 | 6 | 0.02 | -55 to 125 | SOIC|14 | V62/04614-01XE |
SN74AC244-EP | Enhanced Product Octal Buffers/Drivers | Non-Inverting buffer/driver | 8 | 2 | 6 | 0.08 | -55 to 125 | SOIC|20, SO|20 | V62/04622-01XE |
SN74ACT04-EP | Enhanced Product Hex Inverters | Inverting buffer/driver | 6 | 4.5 | 5.5 | 0.02 | -40 to 85 | SOIC|14 | V62/04758-01XE |
SN74ACT16245-EP | Enhanced Product 16-Bit Bus Transceiver With 3-State Outputs | Inverting buffer/driver | 16 | 4.5 | 5.5 | -40 to 125 | SSOP|48 | V62/03601-01XE | |
SN74ACT16373-EP | Enhanced Product 16-Bit D-Type Transparent Latch | Inverting buffer/driver | 16 | 4.5 | 5.5 | 0.16 | -40 to 125 | SSOP|48 | V62/03602-01XE |
SN74ACT16374-EP | Enhanced Product 16-Bit D-Type Edge-Triggered Flip-Flop With 3-State Outputs | Inverting buffer/driver | 16 | 4.5 | 5.5 | 0.16 | -40 to 125 | SSOP|48 | V62/03603-01XE |
SN74ACT244-EP | Enhanced Product Octal Buffers/Drivers | Non-Inverting buffer/driver | 8 | 4.5 | 5.5 | 0.04 | -55 to 125 | SOIC|20, SO|20 | V62/04620-01XE |
SN74AHC04-EP | Enhanced Product Hex Inverters | Inverting buffer/driver | 6 | 2 | 5.5 | 0.02 | -55 to 125 | SOIC|14, TSSOP|14 | V62/03646-01YE, V62/03646-01XE |
SN74AHC125-EP | Enhanced Product Quadruple Bus Buffer Gates With 3-State Outputs | Non-Inverting buffer/driver | 4 | 2 | 5.5 | 0.04 | -55 to 125 | SOIC|14, TSSOP|14 | V62/03648-01YE, V62/03648-01XE |
SN74AHC14-EP | Enhanced Product Hex Schmitt-Trigger Inverters | Inverting buffer/driver | 6 | 2 | 5.5 | 0.02 | -55 to 125 | SOIC|14, TSSOP|14 | V62/03605-01XE, V62/03605-01YE |
SN74AHC1G126-EP | Enhanced Product Single Bus Buffer Gate With 3-State Output | Non-Inverting buffer/driver | 1 | 2 | 5.5 | 0.01 | -55 to 125 | SC70|5 | V62/14605-01XE |
SN74AHC244-EP | Enhanced Product Octal Buffers/Drivers With 3-State Outputs | Non-Inverting buffer/driver | 8 | 2 | 5.5 | 0.04 | -55 to 125 | SOIC|20, TSSOP|20 | V62/03649-01YE, V62/03649-01XE |
SN74AHCT125-EP | Enhanced Product Quadruple Bus Buffer Gates With 3-State Outputs | Non-Inverting buffer/driver | 4 | 4.5 | 5.5 | 0.02 | -40 to 125 | SOIC|14, TSSOP|14 | V62/04683-01XE, V62/04683-01YE |
SN74AHCT126-EP | Enhanced Product Quadruple Bus Buffer Gates With 3-State Outputs | Non-Inverting buffer/driver | 4 | 4.5 | 5.5 | 0.02 | -40 to 125 | SOIC|14, TSSOP|14 | V62/04684-01XE, V62/04684-01YE |
SN74AHCT14-EP | Enhanced Product Hex Schmitt-Trigger Inverters | Inverting buffer/driver | 6 | 4.5 | 5.5 | 0.02 | -55 to 125 | SOIC|14, TSSOP|14 | V62/03605-01XE, V62/03605-01YE |
SN74AHCT244-EP | Enhanced Product Octal Buffers/Drivers With 3-State Outputs | Non-Inverting buffer/driver | 8 | 4.5 | 5.5 | 0.04 | -55 to 125 | SOIC|20, TSSOP|20 | V62/03657-01XE, V62/03657-01YE |
SN74AHCT541-EP | Enhanced Product Octal Buffers/Drivers With 3-State Outputs | Non-Inverting buffer/driver | 8 | 4.5 | 5.5 | 0.02 | -40 to 85 | SOIC|20 | V62/04761-01XE |
SN74AHCU04-EP | Enhanced Product Hex Inverter | Inverting buffer/driver | 6 | 2 | 5.5 | 0.02 | -55 to 125 | TSSOP|14 | V62/07619-01XE |
SN74ALVC244-EP | Enhanced Product Octal Buffer/Driver With 3-State Outputs | Non-Inverting buffer/driver | 8 | 1.65 | 3.6 | 0.024 | -40 to 85 | TSSOP|20 | V62/04762-01XE |
SN74AUC1G125-EP | Enhanced Product Single Bus Buffer Gate With 3-State Output | Non-Inverting buffer/driver | 1 | 0.8 | 2.7 | 0.01 | -55 to 125 | SC70|5 | V62/06656-01XE |
SN74AUC1G14-EP | Enhanced Product Single Schmitt-Trigger Inverter | Non-Inverting buffer/driver | 1 | 0.8 | 2.7 | 0.01 | -55 to 125 | SOT-23|5 | V62/06678-01XE |
SN74AUP1G17-EP | Enhanced Product Low-Power Single Schmitt-Trigger Buffer | Non-Inverting buffer/driver | 1 | 0.8 | 3.6 | 0.0009 | -55 to 125 | SC70|5 | V62/07623-01XE |
SN74BCT760-EP | Enhanced Product Octal Buffer/Driver With Open-Collector Outputs | Non-Inverting buffer/driver | 8 | -0.5 | 7 | 0.076 | -55 to 125 | SOIC|20 | V62/06672-01XE |
SN74HC244-EP | Enhanced Product Octal Buffers And Line Drivers With 3-State Outputs | Non-Inverting buffer/driver | 8 | 2 | 6 | 0.08 | -55 to 125 | SOIC|20, TSSOP|20 | V62/03607-01XE, V62/03607-02XE |
SN74HCT04-EP | Enhanced Product Hex Inverter | Inverting buffer/driver | 6 | 4.5 | 5.5 | 0.02 | -40 to 85 | SOIC|14 | V62/04697-01XE |
SN74HCT244-EP | Enhanced Product Octal Buffers And Line Drivers With 3-State Outputs | Non-Inverting buffer/driver | 8 | 4.5 | 5.5 | 0.08 | -40 to 125 | TSSOP|20 | V62/04698-01XE |
SN74LV04A-EP | Enhanced Product Hex Inverters | Inverting buffer/driver | 6 | 2 | 5.5 | 0.02 | -40 to 105 | TSSOP|14 | V62/04691-01XE |
SN74LV14A-EP | Enhanced Product Hex Schmitt-Trigger Inverters | Inverting buffer/driver | 6 | 2 | 5.5 | 0.02 | -55 to 125 | SOIC|14, TSSOP|14 | V62/03662-01XE, V62/03662-02YE, V62/03662-02XE |
SN74LV244A-EP | Enhanced Product Octal Buffers/Drivers With 3-State Outputs | Non-Inverting buffer/driver | 8 | 2 | 5.5 | 0.02 | -55 to 125 | SOIC|20 | V62/06604-01XE |
SN74LVC04A-EP | Enhanced Product Hex Inverter | Inverting buffer/driver | 6 | 2 | 3.6 | 0.01 | -40 to 125 | SOIC|14, TSSOP|14 | V62/04653-01XE, V62/04653-01YE |
SN74LVC06A-EP | Enhanced Product Hex Inverter Buffers/Drivers With Open-Drain Outputs | Inverting buffer/driver | 6 | 1.65 | 3.6 | 0.04 | -55 to 125 | SOIC|14 | V62/06661-01XA |
SN74LVC07A-EP | Enhanced Product Hex Buffer/Driver With Open-Drain Outputs | Non-Inverting buffer/driver | 10 | 1.65 | 5.5 | 0.01 | -55 to 125 | TSSOP|14 | V62/04654-01XE |
SN74LVC125A-EP | Enhanced Product Quadruple Bus Buffer Gate With 3-State Outputs | Non-Inverting buffer/driver | 4 | 1.65 | 3.6 | 0.01 | -55 to 125 | SOIC|14, TSSOP|14 | V62/04656-01XE |
SN74LVC14A-EP | Enhanced Product Hex Schmitt-Trigger Inverter | Inverting buffer/driver | 6 | 2 | 3.6 | 0.01 | -40 to 125 | SOIC|14, TSSOP|14 | V62/04658-01XE, V62/04658-01YE |
SN74LVC16244A-EP | Enhanced Product 16-Bit Buffer/Driver With 3-State Outputs | Non-Inverting buffer/driver | 16 | 1.65 | 3.6 | 0.02 | -40 to 85 | TSSOP|48 | V62/04724-01XE |
SN74LVC1G04-EP | Enhanced Product Single Inverter Gate | Non-Inverting buffer/driver | 1 | 1.65 | 5.5 | 0.01 | -55 to 125 | SOT-23|5 | V62/07625-01XE |
SN74LVC1G06-EP | Enhanced Product Single Inverter Buffer/Driver With Open-Drain Output | Non-Inverting buffer/driver | 1 | 1.65 | 5.5 | 0.01 | -55 to 125 | SC70|5 | V62/06655-01XE |
SN74LVC1G07-EP | Enhanced Product Single Buffer/Driver With Open-Drain Output | Non-Inverting buffer/driver | 1 | 1.65 | 5.5 | 0.01 | -55 to 125 | SC70|5 | V62/07645-01XE |
SN74LVC1G125-EP | Enhanced Product Single Bus Buffer Gate With 3-State Outputs | Non-Inverting buffer/driver | 1 | 1.65 | 5.5 | 0.01 | -55 to 125 | SC70|5 | V62/04735-01XE |
SN74LVC1G126-EP | Enhanced Product Single Bus Buffer Gate | Non-Inverting buffer/driver | 1 | 1.65 | 5.5 | 0.01 | -40 to 85 | SC70|5 | V62/04736-01XE |
SN74LVC1G14-EP | Enhanced Product Single Schmitt-Trigger Inverter | Non-Inverting buffer/driver | 1 | 1.65 | 5.5 | 0.019 | -55 to 125 | SOT-23|5 | V62/07626-01XE |
SN74LVC1G17-EP | Enhanced Product Single Schmitt-Trigger Buffer | Non-Inverting buffer/driver | 1 | 1.65 | 6.5 | 0.01 | -55 to 125 | SC70|5, SOT-23|5 | V62/06621-01XE |
SN74LVC1GX04-EP | Enhanced Product Crystal Oscillator Driver | Non-Inverting buffer/driver | 1 | 1.65 | 5.5 | 0.01 | -55 to 125 | SOT-5X3|6 | V62/07632-01XE |
SN74LVC2G04-EP | Enhanced Product Dual Inverter Gate | Non-Inverting buffer/driver | 2 | 1.65 | 5.5 | 0.01 | -55 to 125 | SC70|6 | V62/06632-01XE |
SN74LVC2G06-EP | Enhanced Product Dual Inverter Buffer/Driver With Open-Drain Output | Non-Inverting buffer/driver | 2 | 1.65 | 5.5 | 0.01 | -55 to 125 | SC70|6 | V62/06640-01XE |
SN74LVC2G07-EP | Enhanced Product Dual Buffer/Driver with Open-Drain Output | Non-Inverting buffer/driver | 2 | 1.65 | 5.5 | 0.01 | -55 to 125 | SC70|6 | V62/08616-01XE |
SN74LVC2G126-EP | Enhanced Product Dual Bus Buffer Gate w/3-State Outputs | Non-Inverting buffer/driver | 2 | 1.65 | 5.5 | 0.01 | -55 to 125 | VSSOP|8 | V62/14604-01XE |
SN74LVC2G17-EP | Enhanced Product Dual Schmitt-Trigger Buffer | Non-Inverting buffer/driver | 2 | 1.65 | 5.5 | 0.01 | -55 to 125 | SC70|6 | V62/07617-01XE |
SN74LVC2G34-EP | Enhanced Product Dual Buffer Gate | Non-Inverting buffer/driver | 2 | 1.65 | 5.5 | 0.01 | -55 to 125 | SC70|6 | V62/06659-01XE |
SN74LVC3G07-EP | Enhanced Product Triple Buffer/Driver With Open-Drain Output | Inverting buffer/driver | 3 | 1.65 | 5.5 | 0.01 | -55 to 125 | VSSOP|8 | V62/09610-01XE |
SN74LVC540A-EP | Enhanced Product Octal Buffer/Driver With 3-State Outputs | Inverting buffer/driver | 8 | 2 | 3.6 | 0.01 | -40 to 125 | SOIC|20, TSSOP|20 | V62/04665-01XE, V62/04665-01YE |
SN74LVC541A-EP | Enhanced Product Octal Buffer/Driver With 3-State Outputs | Non-Inverting buffer/driver | 8 | 2 | 3.6 | 0.01 | -40 to 125 | SOIC|20, TSSOP|20 | V62/04666-01XE, V62/04666-01YE |
SN74LVT125-EP | Enhanced Product 3.3-V Abt Quadruple Bus Buffers | Non-Inverting buffer/driver | 4 | 2.7 | 3.6 | 0.007 | -40 to 125 | TSSOP|14 | V62/04705-01XE |
SN74LVTH125-EP | Enhanced Product 3.3-V Abt Quadruple Bus Buffers | Non-Inverting buffer/driver | 4 | 2.7 | 3.6 | 0.007 | -40 to 85 | TSSOP|14 | V62/04671-01XE |
SN74LVTH162244-EP | Enhanced Product 3.3.-V Abt 16-Bit Buffers/Drivers With 3-State | Non-Inverting buffer/driver | 16 | 2.7 | 3.6 | 0.005 | -40 to 85 | TSSOP|48 | V62/04708-01XE |
SN74LVTH16244A-EP | Enhanced Product 3.3-V Abt 16-Bit Buffer/Driver With 3-State | Non-Inverting buffer/driver | 16 | 2.7 | 3.6 | 0.005 | -55 to 125 | SSOP|48, TSSOP|48, TVSOP|48 | V62/04601-01XE |
SN74LVTH244A-EP | Enhanced Product 3.3-V Abt Octal Buffers/Drivers | Non-Inverting buffer/driver | 8 | 2.7 | 3.6 | 0.005 | -40 to 125 | SSOP|20, TSSOP|20 | V62/03667-01XE |