SLAA732A February 2017 – April 2021 PGA460 , PGA460-Q1
The damping resistor (RDAMP) is a resistor added in parallel to the transducer to help reduce the ringing-decay time without jeopardizing the driver strength to maximize long-range measurements. A damping resistor can benefit both the transformer driven and bridge driven modes as a bleed-out resistor immediately at post-excitation. The damping resistor has minute-loading effects on the transducer during the bursting and receive segments and therefore a damping resistor is recommended for any mono-static configuration. Because of the complexity and number of components at the transducer, optimizing the value of RDAMP is currently an arbitrary process of monitoring the decay profile by trial and error. Given that the value of RDAMP ranges from 500 Ω to 25 kΩ, TI recommends to use a potentiometer to sweep and fine-tune the value for the specific sensor, driver, and component combination.