SLAA732A February 2017 – April 2021 PGA460 , PGA460-Q1
The resonant frequency of the transducer typically has a tolerance of ±5% or ±2 kHz from the nominal frequency at a given temperature. To measure the resonance frequency of the transducer, two methods are available: PGA460 frequency diagnostics and external microphone measurements.