SLAA996A June 2021 – June 2021 TPA6304-Q1
In the real world test, the case temperature reached 104.7°C at thermal equilibrium. This was less than a degree cooler from the case temperature found in both the calculation and dynamic calculation results. It was also 8 degrees hotter than the 10W per channel, 75°C ambient test, aligning closely to what is expected when starting 10 degrees hotter.