SLAAE57 June   2022 TAS2563

 

  1.   Abstract
  2.   Trademarks
  3. 1PDM Microphone
    1. 1.1 PDM Microphone Hardware Connections
    2. 1.2 PDM Input Function Modes
  4. 2Echo Reference
  5. 3SDOUT Data Arrangement
    1. 3.1 Data Slot
    2. 3.2 Data Enable
    3. 3.3 Data Length
  6. 4Practical Configurations Using PPC3
    1. 4.1 Tuning and Audio Processing
  7. 5References

Echo Reference

The TAS2563 supports echo reference feedback. This data stream is a loopback of the digital audio that the amplifier is playing, just before it is processed by the digital-to-audio converter (DAC). It includes all effects produced by the smart amp features such as EQ, DRC, speaker protection algorithm, and so forth.

This feature allows the user to do noise cancellation or echo correction algorithms. Figure 2-1 presents the block diagram.

Figure 2-1 Echo Reference Loopback