SLAAE64 may 2023 AFE58JD48 , DAC81001 , DAC8801 , DAC8830 , OPA2210 , REF50 , REF50E , THS4130
The THS4130 is a fully-differential amplifier providing very low noise (1.25 nV/√Hz) to provide maximum SNR and dynamic range. With a slew rate of 51 V/μs and gain bandwidth product of 215 MHz, the device is able to operate with a ±2.5- to ±15-V supply.