SLAAED0 March 2024 TAS2764 , TAS2780 , TAS2781
This section details the best device configurations required to reduce pop noise on TAS2764. In TAS2764, to optimize device click and pop performance, the recommendation is to force the device into idle channel mode before shutdown and exit out of the same prior to re-start.
The additional I2C configurations required for the same are as follows: