SLAAEF9 November 2023 MSPM0C1104 , MSPM0G3507 , MSPM0L1306
RL78 and MSPM0(1) both offer a real-time clock (RTC). The real-time clock (RTC) module provides time tracking for the application, with counters for seconds, minutes, hours, day of the week, day of the month, and year, in selectable binary or binary-coded decimal format.
Feature | RL78 | MSPM0G |
---|---|---|
Power modes | Yes | Yes |
Binary coded format | No | Yes |
Years count up | 99 years | 199 years |
Leap year correction | Yes | Yes |
Number of customizable alarms | 1 | 2 |
Internal and External crystal | Yes | Yes |
Offset calibration | Yes | Yes |
Interrupts | Yes | Yes |
RTC Code Examples
Information about RTC code examples can be found in the MSPM0 SDK examples guide.