SLAAEH2A December 2023 – June 2024 TAA5212 , TAC5111 , TAC5112 , TAC5211 , TAC5212 , TAD5112 , TAD5212
TAC5X1X supports synchronous sampling rate converter in ADC and DAC with ratios between the primary and secondary interface shown in Table 3-1. Ratio which is not listed in the table are not supported. Different sampling rates from the table are supported, but the ratio between the PASI and SASI rates must adhere to the ratio listed in the table as interpolators and decimators are designed according to the ratio.
Secondary ASI Rate (KHz) | Primary ASI Rate (KHz) | ||||||
---|---|---|---|---|---|---|---|
8 | 12 | 16 | 24 | 32 | 48 | 96 | |
8 | 1 : 1 | 3 : 2 | 2 : 1 | 3 : 1 | Not Supported | 6 : 1 | Not Supported |
12 | 2 : 3 | 1 : 1 | 4 : 3 | 2 : 1 | Not Supported | 4 : 1 | Not Supported |
16 | 1 : 2 | 3 : 4 | 1 : 1 | 3 : 2 | 2 : 1 | 3 : 1 | 6 : 1 |
24 | 1 : 3 | 1 : 2 | 2 : 3 | 1 : 1 | 4 : 3 | 2 : 1 | 4 : 1 |
32 | Not Supported | Not Supported | 1 : 2 | 3 : 4 | 1 : 1 | 3 : 2 | 3 : 1 |
48 | 1 : 6 | 1 : 4 | 1 : 3 | 1 : 2 | 2 : 3 | 1 : 1 | 2 : 1 |
96 | Not Supported | Not Supported | 1 : 6 | 1 : 4 | 1 : 3 | 1 : 2 | 1 : 1 |
In a system with TAC5x1x device, when different sampling rates are detected in PASI and SASI with rates listed in the table above, SRC is automatically enabled without the need of setting SRC_EN bit in B0_P1_R23_D[7] to "1". Sampling rates which are not in the specified list but having the supported ratio are required to set SRC_EN bit to "1" to enable SRC and to set the ratio accordingly in B0_P1_R24_D[5:0]. SRC can be disabled through register B0_P1_R23_D[7] if needed.
SRC in the TAC5X1X has 2 possible modes: