SLAAEH6 September 2024 TAA5212 , TAA5412-Q1 , TAC5111 , TAC5111-Q1 , TAC5112 , TAC5211 , TAC5212 , TAC5212-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5112 , TAD5112-Q1 , TAD5212 , TAD5212-Q1
Table 3-6 shows the assignment of these biquad filters to a specific channel on the ADC recording path based on the ADC_DSP_BQ_CFG[1:0] register setting of DSP_CFG0 (P0_R114) register. When no additional filtering is needed for the system application, setting ADC_DSP_BQ_CFG[1:0] to 2'b00 disables the Digital Biquad Filters for all channels. Table 3-6 also shows the mapping of the biquad filter coefficients in the TAC5x1x register space.
Programmable Biquad Filter | Record Channel Allocation Using P0_R114_D[3:2] Register Setting | ||
---|---|---|---|
ADC_DSP_BQ_CFG[1:0] = 2'b01 (1 Biquad per Channel) | ADC_DSP_BQ_CFG[1:0] = 2'b10 (Default) (2 Biquads per Channel) | ADC_DSP_BQ_CFG[1:0] = 2'b11 (3 Biquads per Channel) | |
Biquad Filter 1 | Allocated to output channel 1 | Allocated to output channel 1 | Allocated to output channel 1 |
Biquad Filter 2 | Allocated to output channel 2 | Allocated to output channel 2 | Allocated to output channel 2 |
Biquad Filter 3 | Allocated to output channel 3 | Allocated to output channel 3 | Allocated to output channel 3 |
Biquad Filter 4 | Allocated to output channel 4 | Allocated to output channel 4 | Allocated to output channel 4 |
Biquad Filter 5 | Not Used | Allocated to output channel 1 | Allocated to output channel 1 |
Biquad Filter 6 | Not Used | Allocated to output channel 2 | Allocated to output channel 2 |
Biquad Filter 7 | Not Used | Allocated to output channel 3 | Allocated to output channel 3 |
Biquad Filter 8 | Not Used | Allocated to output channel 4 | Allocated to output channel 4 |
Biquad Filter 9 | Not Used | Not Used | Allocated to output channel 1 |
Biquad Filter 10 | Not Used | Not Used | Allocated to output channel 2 |
Biquad Filter 11 | Not Used | Not Used | Allocated to output channel 3 |
Biquad Filter 12 | Not Used | Not Used | Allocated to output channel 4 |
Biquad Filter | Register Mapping of Coefficients | Biquad Filter | Register Mapping of Coefficients |
---|---|---|---|
Biquad Filter 1 | P8_R8 to P8_R27 | Biquad Filter 7 | P9_R8 to P9_R27 |
Biquad Filter 2 | P8_R28 to P8_R47 | Biquad Filter 8 | P9_R28 to P9_R47 |
Biquad Filter 3 | P8_R48 to P8_R67 | Biquad Filter 9 | P9_R48 to P9_R67 |
Biquad Filter 4 | P8_R68 to P8_R87 | Biquad Filter 10 | P9_R68 to P9_R87 |
Biquad Filter 5 | P8_R88 to P8_R107 | Biquad Filter 11 | P9_R88 to P9_R107 |
Biquad Filter 6 | P8_R108 to P8_R127 | Biquad Filter 12 | P9_R108 to P9_R127 |
Table 3-4 shows the programmable coefficient registers of the biquad filters 1-6 in page 8 of the TAC5x1x registers.
Page 0x08 Address | Register | Register Description | Reset Value | Biquad Filter | Coefficient |
---|---|---|---|---|---|
0x00 | PAGE[7:0] | Device page register | 0x00 | ||
0x08 | ADC_BQ1_N0_BYT1[7:0] | Programmable ADC biquad 1, N0 coefficient byte[31:24] | 0x7F | 1 | N0 |
0x09 | ADC_BQ1_N0_BYT2[7:0] | Programmable ADC biquad 1, N0 coefficient byte[23:16] | 0xFF | ||
0x0A | ADC_BQ1_N0_BYT3[7:0] | Programmable ADC biquad 1, N0 coefficient byte[15:8] | 0xFF | ||
0x0B | ADC_BQ1_N0_BYT4[7:0] | Programmable ADC biquad 1, N0 coefficient byte[7:0] | 0xFF | ||
0x0C | ADC_BQ1_N1_BYT1[7:0] | Programmable ADC biquad 1, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x0D | ADC_BQ1_N1_BYT2[7:0] | Programmable ADC biquad 1, N1 coefficient byte[23:16] | 0x00 | ||
0x0E | ADC_BQ1_N1_BYT3[7:0] | Programmable ADC biquad 1, N1 coefficient byte[15:8] | 0x00 | ||
0x0F | ADC_BQ1_N1_BYT4[7:0] | Programmable ADC biquad 1, N1 coefficient byte[7:0] | 0x00 | ||
0x10 | ADC_BQ1_N2_BYT1[7:0] | Programmable ADC biquad 1, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x11 | ADC_BQ1_N2_BYT2[7:0] | Programmable ADC biquad 1, N2 coefficient byte[23:16] | 0x00 | ||
0x12 | ADC_BQ1_N2_BYT3[7:0] | Programmable ADC biquad 1, N2 coefficient byte[15:8] | 0x00 | ||
0x13 | ADC_BQ1_N2_BYT4[7:0] | Programmable ADC biquad 1, N2 coefficient byte[7:0] | 0x00 | ||
0x14 | ADC_BQ1_D1_BYT1[7:0] | Programmable ADC biquad 1, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x15 | ADC_BQ1_D1_BYT2[7:0] | Programmable ADC biquad 1, D1 coefficient byte[23:16] | 0x00 | ||
0x16 | ADC_BQ1_D1_BYT3[7:0] | Programmable ADC biquad 1, D1 coefficient byte[15:8] | 0x00 | ||
0x17 | ADC_BQ1_D1_BYT4[7:0] | Programmable ADC biquad 1, D1 coefficient byte[7:0] | 0x00 | ||
0x18 | ADC_BQ1_D2_BYT1[7:0] | Programmable ADC biquad 1, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x19 | ADC_BQ1_D2_BYT2[7:0] | Programmable ADC biquad 1, D2 coefficient byte[23:16] | 0x00 | ||
0x1A | ADC_BQ1_D2_BYT3[7:0] | Programmable ADC biquad 1, D2 coefficient byte[15:8] | 0x00 | ||
0x1B | ADC_BQ1_D2_BYT4[7:0] | Programmable ADC biquad 1, D2 coefficient byte[7:0] | 0x00 | ||
0x1C | ADC_BQ2_N0_BYT1[7:0] | Programmable ADC biquad 2, N0 coefficient byte[31:24] | 0x7F | 2 | N0 |
0x1D | ADC_BQ2_N0_BYT2[7:0] | Programmable ADC biquad 2, N0 coefficient byte[23:16] | 0xFF | ||
0x1E | ADC_BQ2_N0_BYT3[7:0] | Programmable ADC biquad 2, N0 coefficient byte[15:8] | 0xFF | ||
0x1F | ADC_BQ2_N0_BYT4[7:0] | Programmable ADC biquad 2, N0 coefficient byte[7:0] | 0xFF | ||
0x20 | ADC_BQ2_N1_BYT1[7:0] | Programmable ADC biquad 2, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x21 | ADC_BQ2_N1_BYT2[7:0] | Programmable ADC biquad 2, N1 coefficient byte[23:16] | 0x00 | ||
0x22 | ADC_BQ2_N1_BYT3[7:0] | Programmable ADC biquad 2, N1 coefficient byte[15:8] | 0x00 | ||
0x23 | ADC_BQ2_N1_BYT4[7:0] | Programmable ADC biquad 2, N1 coefficient byte[7:0] | 0x00 | ||
0x24 | ADC_BQ2_N2_BYT1[7:0] | Programmable ADC biquad 2, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x25 | ADC_BQ2_N2_BYT2[7:0] | Programmable ADC biquad 2, N2 coefficient byte[23:16] | 0x00 | ||
0x26 | ADC_BQ2_N2_BYT3[7:0] | Programmable ADC biquad 2, N2 coefficient byte[15:8] | 0x00 | ||
0x27 | ADC_BQ2_N2_BYT4[7:0] | Programmable ADC biquad 2, N2 coefficient byte[7:0] | 0x00 | ||
0x28 | ADC_BQ2_D1_BYT1[7:0] | Programmable ADC biquad 2, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x29 | ADC_BQ2_D1_BYT2[7:0] | Programmable ADC biquad 2, D1 coefficient byte[23:16] | 0x00 | ||
0x2A | ADC_BQ2_D1_BYT3[7:0] | Programmable ADC biquad 2, D1 coefficient byte[15:8] | 0x00 | ||
0x2B | ADC_BQ2_D1_BYT4[7:0] | Programmable ADC biquad 2, D1 coefficient byte[7:0] | 0x00 | ||
0x2C | ADC_BQ2_D2_BYT1[7:0] | Programmable ADC biquad 2, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x2D | ADC_BQ2_D2_BYT2[7:0] | Programmable ADC biquad 2, D2 coefficient byte[23:16] | 0x00 | ||
0x2E | ADC_BQ2_D2_BYT3[7:0] | Programmable ADC biquad 2, D2 coefficient byte[15:8] | 0x00 | ||
0x2F | ADC_BQ2_D2_BYT4[7:0] | Programmable ADC biquad 2, D2 coefficient byte[7:0] | 0x00 | ||
0x30 | ADC_BQ3_N0_BYT1[7:0] | Programmable ADC biquad 3, N0 coefficient byte[31:24] | 0x7F | 3 | N0 |
0x31 | ADC_BQ3_N0_BYT2[7:0] | Programmable ADC biquad 3, N0 coefficient byte[23:16] | 0xFF | ||
0x32 | ADC_BQ3_N0_BYT3[7:0] | Programmable ADC biquad 3, N0 coefficient byte[15:8] | 0xFF | ||
0x33 | ADC_BQ3_N0_BYT4[7:0] | Programmable ADC biquad 3, N0 coefficient byte[7:0] | 0xFF | ||
0x34 | ADC_BQ3_N1_BYT1[7:0] | Programmable ADC biquad 3, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x35 | ADC_BQ3_N1_BYT2[7:0] | Programmable ADC biquad 3, N1 coefficient byte[23:16] | 0x00 | ||
0x36 | ADC_BQ3_N1_BYT3[7:0] | Programmable ADC biquad 3, N1 coefficient byte[15:8] | 0x00 | ||
0x37 | ADC_BQ3_N1_BYT4[7:0] | Programmable ADC biquad 3, N1 coefficient byte[7:0] | 0x00 | ||
0x38 | ADC_BQ3_N2_BYT1[7:0] | Programmable ADC biquad 3, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x39 | ADC_BQ3_N2_BYT2[7:0] | Programmable ADC biquad 3, N2 coefficient byte[23:16] | 0x00 | ||
0x3A | ADC_BQ3_N2_BYT3[7:0] | Programmable ADC biquad 3, N2 coefficient byte[15:8] | 0x00 | ||
0x3B | ADC_BQ3_N2_BYT4[7:0] | Programmable ADC biquad 3, N2 coefficient byte[7:0] | 0x00 | ||
0x3C | ADC_BQ3_D1_BYT1[7:0] | Programmable ADC biquad 3, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x3D | ADC_BQ3_D1_BYT2[7:0] | Programmable ADC biquad 3, D1 coefficient byte[23:16] | 0x00 | ||
0x3E | ADC_BQ3_D1_BYT3[7:0] | Programmable ADC biquad 3, D1 coefficient byte[15:8] | 0x00 | ||
0x3F | ADC_BQ3_D1_BYT4[7:0] | Programmable ADC biquad 3, D1 coefficient byte[7:0] | 0x00 | ||
0x40 | ADC_BQ3_D2_BYT1[7:0] | Programmable ADC biquad 3, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x41 | ADC_BQ3_D2_BYT2[7:0] | Programmable ADC biquad 3, D2 coefficient byte[23:16] | 0x00 | ||
0x42 | ADC_BQ3_D2_BYT3[7:0] | Programmable ADC biquad 3, D2 coefficient byte[15:8] | 0x00 | ||
0x43 | ADC_BQ3_D2_BYT4[7:0] | Programmable ADC biquad 3, D2 coefficient byte[7:0] | 0x00 | ||
0x44 | ADC_BQ4_N0_BYT1[7:0] | Programmable ADC biquad 4, N0 coefficient byte[31:24] | 0x7F | 4 | N0 |
0x45 | ADC_BQ4_N0_BYT2[7:0] | Programmable ADC biquad 4, N0 coefficient byte[23:16] | 0xFF | ||
0x46 | ADC_BQ4_N0_BYT3[7:0] | Programmable ADC biquad 4, N0 coefficient byte[15:8] | 0xFF | ||
0x47 | ADC_BQ4_N0_BYT4[7:0] | Programmable ADC biquad 4, N0 coefficient byte[7:0] | 0xFF | ||
0x48 | ADC_BQ4_N1_BYT1[7:0] | Programmable ADC biquad 4, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x49 | ADC_BQ4_N1_BYT2[7:0] | Programmable ADC biquad 4, N1 coefficient byte[23:16] | 0x00 | ||
0x4A | ADC_BQ4_N1_BYT3[7:0] | Programmable ADC biquad 4, N1 coefficient byte[15:8] | 0x00 | ||
0x4B | ADC_BQ4_N1_BYT4[7:0] | Programmable ADC biquad 4, N1 coefficient byte[7:0] | 0x00 | ||
0x4C | ADC_BQ4_N2_BYT1[7:0] | Programmable ADC biquad 4, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x4D | ADC_BQ4_N2_BYT2[7:0] | Programmable ADC biquad 4, N2 coefficient byte[23:16] | 0x00 | ||
0x4E | ADC_BQ4_N2_BYT3[7:0] | Programmable ADC biquad 4, N2 coefficient byte[15:8] | 0x00 | ||
0x4F | ADC_BQ4_N2_BYT4[7:0] | Programmable ADC biquad 4, N2 coefficient byte[7:0] | 0x00 | ||
0x50 | ADC_BQ4_D1_BYT1[7:0] | Programmable ADC biquad 4, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x51 | ADC_BQ4_D1_BYT2[7:0] | Programmable ADC biquad 4, D1 coefficient byte[23:16] | 0x00 | ||
0x52 | ADC_BQ4_D1_BYT3[7:0] | Programmable ADC biquad 4, D1 coefficient byte[15:8] | 0x00 | ||
0x53 | ADC_BQ4_D1_BYT4[7:0] | Programmable ADC biquad 4, D1 coefficient byte[7:0] | 0x00 | ||
0x54 | ADC_BQ4_D2_BYT1[7:0] | Programmable ADC biquad 4, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x55 | ADC_BQ4_D2_BYT2[7:0] | Programmable ADC biquad 4, D2 coefficient byte[23:16] | 0x00 | ||
0x56 | ADC_BQ4_D2_BYT3[7:0] | Programmable ADC biquad 4, D2 coefficient byte[15:8] | 0x00 | ||
0x57 | ADC_BQ4_D2_BYT4[7:0] | Programmable ADC biquad 4, D2 coefficient byte[7:0] | 0x00 | ||
0x58 | ADC_BQ5_N0_BYT1[7:0] | Programmable ADC biquad 5, N0 coefficient byte[31:24] | 0x7F | 5 | N0 |
0x59 | ADC_BQ5_N0_BYT2[7:0] | Programmable ADC biquad 5, N0 coefficient byte[23:16] | 0xFF | ||
0x5A | ADC_BQ5_N0_BYT3[7:0] | Programmable ADC biquad 5, N0 coefficient byte[15:8] | 0xFF | ||
0x5B | ADC_BQ5_N0_BYT4[7:0] | Programmable ADC biquad 5, N0 coefficient byte[7:0] | 0xFF | ||
0x5C | ADC_BQ5_N1_BYT1[7:0] | Programmable ADC biquad 5, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x5D | ADC_BQ5_N1_BYT2[7:0] | Programmable ADC biquad 5, N1 coefficient byte[23:16] | 0x00 | ||
0x5E | ADC_BQ5_N1_BYT3[7:0] | Programmable ADC biquad 5, N1 coefficient byte[15:8] | 0x00 | ||
0x5F | ADC_BQ5_N1_BYT4[7:0] | Programmable ADC biquad 5, N1 coefficient byte[7:0] | 0x00 | ||
0x60 | ADC_BQ5_N2_BYT1[7:0] | Programmable ADC biquad 5, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x61 | ADC_BQ5_N2_BYT2[7:0] | Programmable ADC biquad 5, N2 coefficient byte[23:16] | 0x00 | ||
0x62 | ADC_BQ5_N2_BYT3[7:0] | Programmable ADC biquad 5, N2 coefficient byte[15:8] | 0x00 | ||
0x63 | ADC_BQ5_N2_BYT4[7:0] | Programmable ADC biquad 5, N2 coefficient byte[7:0] | 0x00 | ||
0x64 | ADC_BQ5_D1_BYT1[7:0] | Programmable ADC biquad 5, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x65 | ADC_BQ5_D1_BYT2[7:0] | Programmable ADC biquad 5, D1 coefficient byte[23:16] | 0x00 | ||
0x66 | ADC_BQ5_D1_BYT3[7:0] | Programmable ADC biquad 5, D1 coefficient byte[15:8] | 0x00 | ||
0x67 | ADC_BQ5_D1_BYT4[7:0] | Programmable ADC biquad 5, D1 coefficient byte[7:0] | 0x00 | ||
0x68 | ADC_BQ5_D2_BYT1[7:0] | Programmable ADC biquad 5, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x69 | ADC_BQ5_D2_BYT2[7:0] | Programmable ADC biquad 5, D2 coefficient byte[23:16] | 0x00 | ||
0x6A | ADC_BQ5_D2_BYT3[7:0] | Programmable ADC biquad 5, D2 coefficient byte[15:8] | 0x00 | ||
0x6B | ADC_BQ5_D2_BYT4[7:0] | Programmable ADC biquad 5, D2 coefficient byte[7:0] | 0x00 | ||
0x6C | ADC_BQ6_N0_BYT1[7:0] | Programmable ADC biquad 6, N0 coefficient byte[31:24] | 0x7F | 6 | N0 |
0x6D | ADC_BQ6_N0_BYT2[7:0] | Programmable ADC biquad 6, N0 coefficient byte[23:16] | 0xFF | ||
0x6E | ADC_BQ6_N0_BYT3[7:0] | Programmable ADC biquad 6, N0 coefficient byte[15:8] | 0xFF | ||
0x6F | ADC_BQ6_N0_BYT4[7:0] | Programmable ADC biquad 6, N0 coefficient byte[7:0] | 0xFF | ||
0x70 | ADC_BQ6_N1_BYT1[7:0] | Programmable ADC biquad 6, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x71 | ADC_BQ6_N1_BYT2[7:0] | Programmable ADC biquad 6, N1 coefficient byte[23:16] | 0x00 | ||
0x72 | ADC_BQ6_N1_BYT3[7:0] | Programmable ADC biquad 6, N1 coefficient byte[15:8] | 0x00 | ||
0x73 | ADC_BQ6_N1_BYT4[7:0] | Programmable ADC biquad 6, N1 coefficient byte[7:0] | 0x00 | ||
0x74 | ADC_BQ6_N2_BYT1[7:0] | Programmable ADC biquad 6, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x75 | ADC_BQ6_N2_BYT2[7:0] | Programmable ADC biquad 6, N2 coefficient byte[23:16] | 0x00 | ||
0x76 | ADC_BQ6_N2_BYT3[7:0] | Programmable ADC biquad 6, N2 coefficient byte[15:8] | 0x00 | ||
0x77 | ADC_BQ6_N2_BYT4[7:0] | Programmable ADC biquad 6, N2 coefficient byte[7:0] | 0x00 | ||
0x78 | ADC_BQ6_D1_BYT1[7:0] | Programmable ADC biquad 6, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x79 | ADC_BQ6_D1_BYT2[7:0] | Programmable ADC biquad 6, D1 coefficient byte[23:16] | 0x00 | ||
0x7A | ADC_BQ6_D1_BYT3[7:0] | Programmable ADC biquad 6, D1 coefficient byte[15:8] | 0x00 | ||
0x7B | ADC_BQ6_D1_BYT4[7:0] | Programmable ADC biquad 6, D1 coefficient byte[7:0] | 0x00 | ||
0x7C | ADC_BQ6_D2_BYT1[7:0] | Programmable ADC biquad 6, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x7D | ADC_BQ6_D2_BYT2[7:0] | Programmable ADC biquad 6, D2 coefficient byte[23:16] | 0x00 | ||
0x7E | ADC_BQ6_D2_BYT3[7:0] | Programmable ADC biquad 6, D2 coefficient byte[15:8] | 0x00 | ||
0x7F | ADC_BQ6_D2_BYT4[7:0] | Programmable ADC biquad 6, D2 coefficient byte[7:0] | 0x00 |
Similarly, Table 3-5 shows the programmable coefficient registers of the biquad filters 7-12 in page 9 of the TAC5x1x registers.
Page 0x09 Address | Register | Register Description | Reset Value | Biquad Filter | Coefficient |
---|---|---|---|---|---|
0x00 | PAGE[7:0] | Device page register | 0x00 | ||
0x08 | ADC_BQ7_N0_BYT1[7:0] | Programmable ADC biquad 7, N0 coefficient byte[31:24] | 0x7F | 7 | N0 |
0x09 | ADC_BQ7_N0_BYT2[7:0] | Programmable ADC biquad 7, N0 coefficient byte[23:16] | 0xFF | ||
0x0A | ADC_BQ7_N0_BYT3[7:0] | Programmable ADC biquad 7, N0 coefficient byte[15:8] | 0xFF | ||
0x0B | ADC_BQ7_N0_BYT4[7:0] | Programmable ADC biquad 7, N0 coefficient byte[7:0] | 0xFF | ||
0x0C | ADC_BQ7_N1_BYT1[7:0] | Programmable ADC biquad 7, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x0D | ADC_BQ7_N1_BYT2[7:0] | Programmable ADC biquad 7, N1 coefficient byte[23:16] | 0x00 | ||
0x0E | ADC_BQ7_N1_BYT3[7:0] | Programmable ADC biquad 7, N1 coefficient byte[15:8] | 0x00 | ||
0x0F | ADC_BQ7_N1_BYT4[7:0] | Programmable ADC biquad 7, N1 coefficient byte[7:0] | 0x00 | ||
0x10 | ADC_BQ7_N2_BYT1[7:0] | Programmable ADC biquad 7, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x11 | ADC_BQ7_N2_BYT2[7:0] | Programmable ADC biquad 7, N2 coefficient byte[23:16] | 0x00 | ||
0x12 | ADC_BQ7_N2_BYT3[7:0] | Programmable ADC biquad 7, N2 coefficient byte[15:8] | 0x00 | ||
0x13 | ADC_BQ7_N2_BYT4[7:0] | Programmable ADC biquad 7, N2 coefficient byte[7:0] | 0x00 | ||
0x14 | ADC_BQ7_D1_BYT1[7:0] | Programmable ADC biquad 7, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x15 | ADC_BQ7_D1_BYT2[7:0] | Programmable ADC biquad 7, D1 coefficient byte[23:16] | 0x00 | ||
0x16 | ADC_BQ7_D1_BYT3[7:0] | Programmable ADC biquad 7, D1 coefficient byte[15:8] | 0x00 | ||
0x17 | ADC_BQ7_D1_BYT4[7:0] | Programmable ADC biquad 7, D1 coefficient byte[7:0] | 0x00 | ||
0x18 | ADC_BQ7_D2_BYT1[7:0] | Programmable ADC biquad 7, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x19 | ADC_BQ7_D2_BYT2[7:0] | Programmable ADC biquad 7, D2 coefficient byte[23:16] | 0x00 | ||
0x1A | ADC_BQ7_D2_BYT3[7:0] | Programmable ADC biquad 7, D2 coefficient byte[15:8] | 0x00 | ||
0x1B | ADC_BQ7_D2_BYT4[7:0] | Programmable ADC biquad 7, D2 coefficient byte[7:0] | 0x00 | ||
0x1C | ADC_BQ8_N0_BYT1[7:0] | Programmable ADC biquad 8, N0 coefficient byte[31:24] | 0x7F | 8 | N0 |
0x1D | ADC_BQ8_N0_BYT2[7:0] | Programmable ADC biquad 8, N0 coefficient byte[23:16] | 0xFF | ||
0x1E | ADC_BQ8_N0_BYT3[7:0] | Programmable ADC biquad 8, N0 coefficient byte[15:8] | 0xFF | ||
0x1F | ADC_BQ8_N0_BYT4[7:0] | Programmable ADC biquad 8, N0 coefficient byte[7:0] | 0xFF | ||
0x20 | ADC_BQ8_N1_BYT1[7:0] | Programmable ADC biquad 8, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x21 | ADC_BQ8_N1_BYT2[7:0] | Programmable ADC biquad 8, N1 coefficient byte[23:16] | 0x00 | ||
0x22 | ADC_BQ8_N1_BYT3[7:0] | Programmable ADC biquad 8, N1 coefficient byte[15:8] | 0x00 | ||
0x23 | ADC_BQ8_N1_BYT4[7:0] | Programmable ADC biquad 8, N1 coefficient byte[7:0] | 0x00 | ||
0x24 | ADC_BQ8_N2_BYT1[7:0] | Programmable ADC biquad 8, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x25 | ADC_BQ8_N2_BYT2[7:0] | Programmable ADC biquad 8, N2 coefficient byte[23:16] | 0x00 | ||
0x26 | ADC_BQ8_N2_BYT3[7:0] | Programmable ADC biquad 8, N2 coefficient byte[15:8] | 0x00 | ||
0x27 | ADC_BQ8_N2_BYT4[7:0] | Programmable ADC biquad 8, N2 coefficient byte[7:0] | 0x00 | ||
0x28 | ADC_BQ8_D1_BYT1[7:0] | Programmable ADC biquad 8, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x29 | ADC_BQ8_D1_BYT2[7:0] | Programmable ADC biquad 8, D1 coefficient byte[23:16] | 0x00 | ||
0x2A | ADC_BQ8_D1_BYT3[7:0] | Programmable ADC biquad 8, D1 coefficient byte[15:8] | 0x00 | ||
0x2B | ADC_BQ8_D1_BYT4[7:0] | Programmable ADC biquad 8, D1 coefficient byte[7:0] | 0x00 | ||
0x2C | ADC_BQ8_D2_BYT1[7:0] | Programmable ADC biquad 8, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x2D | ADC_BQ8_D2_BYT2[7:0] | Programmable ADC biquad 8, D2 coefficient byte[23:16] | 0x00 | ||
0x2E | ADC_BQ8_D2_BYT3[7:0] | Programmable ADC biquad 8, D2 coefficient byte[15:8] | 0x00 | ||
0x2F | ADC_BQ8_D2_BYT4[7:0] | Programmable ADC biquad 8, D2 coefficient byte[7:0] | 0x00 | ||
0x30 | ADC_BQ9_N0_BYT1[7:0] | Programmable ADC biquad 9, N0 coefficient byte[31:24] | 0x7F | 9 | N0 |
0x31 | ADC_BQ9_N0_BYT2[7:0] | Programmable ADC biquad 9, N0 coefficient byte[23:16] | 0xFF | ||
0x32 | ADC_BQ9_N0_BYT3[7:0] | Programmable ADC biquad 9, N0 coefficient byte[15:8] | 0xFF | ||
0x33 | ADC_BQ9_N0_BYT4[7:0] | Programmable ADC biquad 9, N0 coefficient byte[7:0] | 0xFF | ||
0x34 | ADC_BQ9_N1_BYT1[7:0] | Programmable ADC biquad 9, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x35 | ADC_BQ9_N1_BYT2[7:0] | Programmable ADC biquad 9, N1 coefficient byte[23:16] | 0x00 | ||
0x36 | ADC_BQ9_N1_BYT3[7:0] | Programmable ADC biquad 9, N1 coefficient byte[15:8] | 0x00 | ||
0x37 | ADC_BQ9_N1_BYT4[7:0] | Programmable ADC biquad 9, N1 coefficient byte[7:0] | 0x00 | ||
0x38 | ADC_BQ9_N2_BYT1[7:0] | Programmable ADC biquad 9, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x39 | ADC_BQ9_N2_BYT2[7:0] | Programmable ADC biquad 9, N2 coefficient byte[23:16] | 0x00 | ||
0x3A | ADC_BQ9_N2_BYT3[7:0] | Programmable ADC biquad 9, N2 coefficient byte[15:8] | 0x00 | ||
0x3B | ADC_BQ9_N2_BYT4[7:0] | Programmable ADC biquad 9, N2 coefficient byte[7:0] | 0x00 | ||
0x3C | ADC_BQ9_D1_BYT1[7:0] | Programmable ADC biquad 9, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x3D | ADC_BQ9_D1_BYT2[7:0] | Programmable ADC biquad 9, D1 coefficient byte[23:16] | 0x00 | ||
0x3E | ADC_BQ9_D1_BYT3[7:0] | Programmable ADC biquad 9, D1 coefficient byte[15:8] | 0x00 | ||
0x3F | ADC_BQ9_D1_BYT4[7:0] | Programmable ADC biquad 9, D1 coefficient byte[7:0] | 0x00 | ||
0x40 | ADC_BQ9_D2_BYT1[7:0] | Programmable ADC biquad 9, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x41 | ADC_BQ9_D2_BYT2[7:0] | Programmable ADC biquad 9, D2 coefficient byte[23:16] | 0x00 | ||
0x42 | ADC_BQ9_D2_BYT3[7:0] | Programmable ADC biquad 9, D2 coefficient byte[15:8] | 0x00 | ||
0x43 | ADC_BQ9_D2_BYT4[7:0] | Programmable ADC biquad 9, D2 coefficient byte[7:0] | 0x00 | ||
0x44 | ADC_BQ10_N0_BYT1[7:0] | Programmable ADC biquad 10, N0 coefficient byte[31:24] | 0x7F | 10 | N0 |
0x45 | ADC_BQ10_N0_BYT2[7:0] | Programmable ADC biquad 10, N0 coefficient byte[23:16] | 0xFF | ||
0x46 | ADC_BQ10_N0_BYT3[7:0] | Programmable ADC biquad 10, N0 coefficient byte[15:8] | 0xFF | ||
0x47 | ADC_BQ10_N0_BYT4[7:0] | Programmable ADC biquad 10, N0 coefficient byte[7:0] | 0xFF | ||
0x48 | ADC_BQ10_N1_BYT1[7:0] | Programmable ADC biquad 10, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x49 | ADC_BQ10_N1_BYT2[7:0] | Programmable ADC biquad 10, N1 coefficient byte[23:16] | 0x00 | ||
0x4A | ADC_BQ10_N1_BYT3[7:0] | Programmable ADC biquad 10, N1 coefficient byte[15:8] | 0x00 | ||
0x4B | ADC_BQ10_N1_BYT4[7:0] | Programmable ADC biquad 10, N1 coefficient byte[7:0] | 0x00 | ||
0x4C | ADC_BQ10_N2_BYT1[7:0] | Programmable ADC biquad 10, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x4D | ADC_BQ10_N2_BYT2[7:0] | Programmable ADC biquad 10, N2 coefficient byte[23:16] | 0x00 | ||
0x4E | ADC_BQ10_N2_BYT3[7:0] | Programmable ADC biquad 10, N2 coefficient byte[15:8] | 0x00 | ||
0x4F | ADC_BQ10_N2_BYT4[7:0] | Programmable ADC biquad 10, N2 coefficient byte[7:0] | 0x00 | ||
0x50 | ADC_BQ10_D1_BYT1[7:0] | Programmable ADC biquad 10, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x51 | ADC_BQ10_D1_BYT2[7:0] | Programmable ADC biquad 10, D1 coefficient byte[23:16] | 0x00 | ||
0x52 | ADC_BQ10_D1_BYT3[7:0] | Programmable ADC biquad 10, D1 coefficient byte[15:8] | 0x00 | ||
0x53 | ADC_BQ10_D1_BYT4[7:0] | Programmable ADC biquad 10, D1 coefficient byte[7:0] | 0x00 | ||
0x54 | ADC_BQ10_D2_BYT1[7:0] | Programmable ADC biquad 10, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x55 | ADC_BQ10_D2_BYT2[7:0] | Programmable ADC biquad 10, D2 coefficient byte[23:16] | 0x00 | ||
0x56 | ADC_BQ10_D2_BYT3[7:0] | Programmable ADC biquad 10, D2 coefficient byte[15:8] | 0x00 | ||
0x57 | ADC_BQ10_D2_BYT4[7:0] | Programmable ADC biquad 10, D2 coefficient byte[7:0] | 0x00 | ||
0x58 | ADC_BQ11_N0_BYT1[7:0] | Programmable ADC biquad 11, N0 coefficient byte[31:24] | 0x7F | 11 | N0 |
0x59 | ADC_BQ11_N0_BYT2[7:0] | Programmable ADC biquad 11, N0 coefficient byte[23:16] | 0xFF | ||
0x5A | ADC_BQ11_N0_BYT3[7:0] | Programmable ADC biquad 11, N0 coefficient byte[15:8] | 0xFF | ||
0x5B | ADC_BQ11_N0_BYT4[7:0] | Programmable ADC biquad 11, N0 coefficient byte[7:0] | 0xFF | ||
0x5C | ADC_BQ11_N1_BYT1[7:0] | Programmable ADC biquad 11, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x5D | ADC_BQ11_N1_BYT2[7:0] | Programmable ADC biquad 11, N1 coefficient byte[23:16] | 0x00 | ||
0x5E | ADC_BQ11_N1_BYT3[7:0] | Programmable ADC biquad 11, N1 coefficient byte[15:8] | 0x00 | ||
0x5F | ADC_BQ11_N1_BYT4[7:0] | Programmable ADC biquad 11, N1 coefficient byte[7:0] | 0x00 | ||
0x60 | ADC_BQ11_N2_BYT1[7:0] | Programmable ADC biquad 11, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x61 | ADC_BQ11_N2_BYT2[7:0] | Programmable ADC biquad 11, N2 coefficient byte[23:16] | 0x00 | ||
0x62 | ADC_BQ11_N2_BYT3[7:0] | Programmable ADC biquad 11, N2 coefficient byte[15:8] | 0x00 | ||
0x63 | ADC_BQ11_N2_BYT4[7:0] | Programmable ADC biquad 11, N2 coefficient byte[7:0] | 0x00 | ||
0x64 | ADC_BQ11_D1_BYT1[7:0] | Programmable ADC biquad 11, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x65 | ADC_BQ11_D1_BYT2[7:0] | Programmable ADC biquad 11, D1 coefficient byte[23:16] | 0x00 | ||
0x66 | ADC_BQ11_D1_BYT3[7:0] | Programmable ADC biquad 11, D1 coefficient byte[15:8] | 0x00 | ||
0x67 | ADC_BQ11_D1_BYT4[7:0] | Programmable ADC biquad 11, D1 coefficient byte[7:0] | 0x00 | ||
0x68 | ADC_BQ11_D2_BYT1[7:0] | Programmable ADC biquad 11, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x69 | ADC_BQ11_D2_BYT2[7:0] | Programmable ADC biquad 11, D2 coefficient byte[23:16] | 0x00 | ||
0x6A | ADC_BQ11_D2_BYT3[7:0] | Programmable ADC biquad 11, D2 coefficient byte[15:8] | 0x00 | ||
0x6B | ADC_BQ11_D2_BYT4[7:0] | Programmable ADC biquad 11, D2 coefficient byte[7:0] | 0x00 | ||
0x6C | ADC_BQ12_N0_BYT1[7:0] | Programmable ADC biquad 12, N0 coefficient byte[31:24] | 0x7F | 12 | N0 |
0x6D | ADC_BQ12_N0_BYT2[7:0] | Programmable ADC biquad 12, N0 coefficient byte[23:16] | 0xFF | ||
0x6E | ADC_BQ12_N0_BYT3[7:0] | Programmable ADC biquad 12, N0 coefficient byte[15:8] | 0xFF | ||
0x6F | ADC_BQ12_N0_BYT4[7:0] | Programmable ADC biquad 12, N0 coefficient byte[7:0] | 0xFF | ||
0x70 | ADC_BQ12_N1_BYT1[7:0] | Programmable ADC biquad 12, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x71 | ADC_BQ12_N1_BYT2[7:0] | Programmable ADC biquad 12, N1 coefficient byte[23:16] | 0x00 | ||
0x72 | ADC_BQ12_N1_BYT3[7:0] | Programmable ADC biquad 12, N1 coefficient byte[15:8] | 0x00 | ||
0x73 | ADC_BQ12_N1_BYT4[7:0] | Programmable ADC biquad 12, N1 coefficient byte[7:0] | 0x00 | ||
0x74 | ADC_BQ12_N2_BYT1[7:0] | Programmable ADC biquad 12, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x75 | ADC_BQ12_N2_BYT2[7:0] | Programmable ADC biquad 12, N2 coefficient byte[23:16] | 0x00 | ||
0x76 | ADC_BQ12_N2_BYT3[7:0] | Programmable ADC biquad 12, N2 coefficient byte[15:8] | 0x00 | ||
0x77 | ADC_BQ12_N2_BYT4[7:0] | Programmable ADC biquad 12, N2 coefficient byte[7:0] | 0x00 | ||
0x78 | ADC_BQ12_D1_BYT1[7:0] | Programmable ADC biquad 12, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x79 | ADC_BQ12_D1_BYT2[7:0] | Programmable ADC biquad 12, D1 coefficient byte[23:16] | 0x00 | ||
0x7A | ADC_BQ12_D1_BYT3[7:0] | Programmable ADC biquad 12, D1 coefficient byte[15:8] | 0x00 | ||
0x7B | ADC_BQ12_D1_BYT4[7:0] | Programmable ADC biquad 12, D1 coefficient byte[7:0] | 0x00 | ||
0x7C | ADC_BQ12_D2_BYT1[7:0] | Programmable ADC biquad 12, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x7D | ADC_BQ12_D2_BYT2[7:0] | Programmable ADC biquad 12, D2 coefficient byte[23:16] | 0x00 | ||
0x7E | ADC_BQ12_D2_BYT3[7:0] | Programmable ADC biquad 12, D2 coefficient byte[15:8] | 0x00 | ||
0x7F | ADC_BQ12_D2_BYT4[7:0] | Programmable ADC biquad 12, D2 coefficient byte[7:0] | 0x00 |