SLAAEH6 September   2024 TAA5212 , TAA5412-Q1 , TAC5111 , TAC5111-Q1 , TAC5112 , TAC5211 , TAC5212 , TAC5212-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5112 , TAD5112-Q1 , TAD5212 , TAD5212-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Infinite Impulse Response Filters
    1. 2.1 Digital Biquad Filter
  6. 3TAC5x1x and TAC5x1x-Q1 Digital Biquad Filters
    1. 3.1 Filter Design using PurePath™ Console
      1. 3.1.1 Example of Programming Biquad Filters Using PurePath™ Console
    2. 3.2 Generating Coefficients N0, N1, N2, D1, D2 using a Digital Filter Design Package
    3. 3.3 Avoiding Overflow Conditions
    4. 3.4 Biquad Filter Allocation on Recording Channel
    5. 3.5 Biquad Filter Allocation on Playback Channel
    6. 3.6 Biquad Filter Programming Example on the TAC5x1x
  7. 4Typical Audio Applications of Biquad Filters
    1. 4.1 Parametric Equalizers
    2. 4.2 Crossover Networks
    3. 4.3 Voice Boost
    4. 4.4 Bass Boost
    5. 4.5 Removing 50Hz–60Hz Hum With Notch Filters
  8. 5Summary
  9. 6References

Bass Boost

Simple Bass shelf filters provide a bass boost. These are typically used to compensate for speakers that have difficulty reproducing low frequencies. For example, small speakers can require a bass boost to improve low-frequency reproduction.